NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets2L-4730: 0.8mm Thick Adapter Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets
2L-4730: 0.8mm Thick Adapter Gasket
2L-4730: 0.8mm Thick Adapter Gasket

Cat® Gasket

Brand: Cat

Product Images
2L-4730: 0.8mm Thick Adapter Gasket
2L-4730: 0.8mm Thick Adapter Gasket
2L-4730: 0.8mm Thick Adapter Gasket
2L-4730: 0.8mm Thick Adapter Gasket
2L-4730: 0.8mm Thick Adapter Gasket

Cat® Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets, such as 2L-4730, use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Attributes:
• Low compressibility sheet gasket
• Style: Flat

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets, such as 2L-4730, use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Attributes:
• Low compressibility sheet gasket
• Style: Flat

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Style: Flat
Material: Low compressibility sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 7.1 (5X); 5.6 (2X); 3.2
Thickness (in): 0.03
Hole Size (in): 0.28 (5X); 0.22 (2X); 0.13
Units of MeasureUSMetric
Style: Flat
Material: Low compressibility sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
View More
Compatible Models
Compatible Models
Gen Set Engine
D379BD399D398B
Marine Engine
D353ED379AD379BD353CD353DD399D398AD398BD342C
Industrial Engine
D342D342CD398BD398D399D379D353CD353ED353DD379B
Gas Engine
G379AG398G399G379
View More
Gen Set Engine
D379BD399D398B
Warranty Information
Return Policy
Parts diagram for 2L-4730
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2L-4730
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2L-4730

Description:
Gaskets, such as 2L-4730, use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Attributes:
• Low compressibility sheet gasket
• Style: Flat

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2L-4730

Units of Measure

USMetric
Style: Flat
Material: Low compressibility sheet gasket material,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 7.1 (5X); 5.6 (2X); 3.2
Thickness (in): 0.03
Hole Size (in): 0.28 (5X); 0.22 (2X); 0.13
View More
Compatible Models for part number 2L-4730

GEN SET ENGINE

D379B D399 D398B

MARINE ENGINE

D353E D379A D379B D353C D353D D399 D398A D398B D342C

INDUSTRIAL ENGINE

D342 D342C D398B D398 D399 D379 D353C D353E D353D D379B

GAS ENGINE

G379A G398 G399 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert