NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular6L-8966: Fuel Pump Gear Cover Gasket
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular
6L-8966: Fuel Pump Gear Cover Gasket
6L-8966: Fuel Pump Gear Cover Gasket

Cat® Fuel Pump Gear Cover Gasket

Brand: Cat

fallback-image
6L-8966: Fuel Pump Gear Cover Gasket

Cat® Fuel Pump Gear Cover Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat square-rectangular fuel pump gear cover gaskets, such as 6L-8966, use compression to provide a tight, leak free seal between mating parts. These gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Attributes:
• Material: Low compressibility sheet gasket material
• Type: Square-rectangular
• Style: Flat
• Thickness: 0.8 mm (0.03 inch)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat square-rectangular fuel pump gear cover gaskets, such as 6L-8966, use compression to provide a tight, leak free seal between mating parts. These gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Attributes:
• Material: Low compressibility sheet gasket material
• Type: Square-rectangular
• Style: Flat
• Thickness: 0.8 mm (0.03 inch)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Length (mm): 381
Width (mm): 120.1
Thickness (mm): 0.8
Hole Size (mm): 10.3 (4X); 16.7 (4X)
Length (in): 15
Width (in): 4.73
Thickness (in): 0.03
Hole Size (in): 0.41 (4X); 0.66 (6X)
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
View More
Compatible Models
Compatible Models
Gen Set Engine
D399D379BD398B
Marine Engine
D379AD379BD398AD398BD399
Industrial Engine
D398D399D379D379BD398B
Gas Engine
G398G399G379G379A
View More
Gen Set Engine
D399D379BD398B
Warranty Information
Return Policy
Parts diagram for 6L-8966
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-8966
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6L-8966

Description:
Cat square-rectangular fuel pump gear cover gaskets, such as 6L-8966, use compression to provide a tight, leak free seal between mating parts. These gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Attributes:
• Material: Low compressibility sheet gasket material
• Type: Square-rectangular
• Style: Flat
• Thickness: 0.8 mm (0.03 inch)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6L-8966

Units of Measure

USMetric
Type: Square-Rectangular
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Length (mm): 381
Width (mm): 120.1
Thickness (mm): 0.8
Hole Size (mm): 10.3 (4X); 16.7 (4X)
Length (in): 15
Width (in): 4.73
Thickness (in): 0.03
Hole Size (in): 0.41 (4X); 0.66 (6X)
View More
Compatible Models for part number 6L-8966

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert