NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits2N-7522: Prelubrication Pump Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
2N-7522: Prelubrication Pump Gasket Kit
2N-7522: Prelubrication Pump Gasket Kit

Cat® Pump Gasket Kit For Prelubrication Pump

Brand: Cat

Product Images
2N-7522: Prelubrication Pump Gasket Kit
2N-7522: Prelubrication Pump Gasket Kit
2N-7522: Prelubrication Pump Gasket Kit
2N-7522: Prelubrication Pump Gasket Kit
2N-7522: Prelubrication Pump Gasket Kit

Cat® Pump Gasket Kit For Prelubrication Pump

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:The Pump Gasket Kit for Prelubrication Pump is a comprehensive set of gaskets designed specifically for lubrication pumps. It includes all the necessary gaskets to ensure a tight and secure seal, preventing any leakage or loss of lubricant. This kit is made from high-quality materials that are resistant to wear, corrosion, and chemicals, ensuring long-lasting performance. It is easy to install and compatible with various lubrication pump models. Attributes:• Designed to create a tight and secure seal.• Made from durable materials that are resistant to wear, corrosion, and chemicals.• Helps optimize the performance of the lubrication pump• Meets OEM (Original Equipment Manufacturer) standards, ensuring high-quality and reliable performance.Applications:The Pump Gasket Kit for Prelubrication Pump helps in preventing any leakage or loss of lubricant from the lubrication pump system. It is extensively used in Cat 3156B, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C175-16, C175-20, C32, D399, G3508, G3512, G3516, G3516B, G3516C, G3520, G3520C, PM3516, and PP3516 Generator Set, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, 3606, 3608, 3612, 3616, C175-16, C175-20, C280, C280-08, C280-12, C280-16, C280-6, C280-8, C32, CG137-8, D349, D398A, D398B, D399, G349, G3508, G3508B, G3508J, G3512, G3512, 3512, G3512B, G3512J, G3516, G3516, 3516, G3516B, G3516J, G3520B, G3520J, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616, G3616, 3616 and G399 Engine (Piston), SPF743 Pumper, Cement Trucks.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:The Pump Gasket Kit for Prelubrication Pump is a comprehensive set of gaskets designed specifically for lubrication pumps. It includes all the necessary gaskets to ensure a tight and secure seal, preventing any leakage or loss of lubricant. This kit is made from high-quality materials that are resistant to wear, corrosion, and chemicals, ensuring long-lasting performance. It is easy to install and compatible with various lubrication pump models. Attributes:• Designed to create a tight and secure seal.• Made from durable materials that are resistant to wear, corrosion, and chemicals.• Helps optimize the performance of the lubrication pump• Meets OEM (Original Equipment Manufacturer) standards, ensuring high-quality and reliable performance.Applications:The Pump Gasket Kit for Prelubrication Pump helps in preventing any leakage or loss of lubricant from the lubrication pump system. It is extensively used in Cat 3156B, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C175-16, C175-20, C32, D399, G3508, G3512, G3516, G3516B, G3516C, G3520, G3520C, PM3516, and PP3516 Generator Set, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, 3606, 3608, 3612, 3616, C175-16, C175-20, C280, C280-08, C280-12, C280-16, C280-6, C280-8, C32, CG137-8, D349, D398A, D398B, D399, G349, G3508, G3508B, G3508J, G3512, G3512, 3512, G3512B, G3512J, G3516, G3516, 3516, G3516B, G3516J, G3520B, G3520J, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616, G3616, 3616 and G399 Engine (Piston), SPF743 Pumper, Cement Trucks.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.002
Weight (lb): 0.004
Units of MeasureUSMetric
Weight (kg): 0.002
Weight (lb): 0.004
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
3208
Generator Set
G3516C175-20G3512C175-16G3516B351635123512C3512B35083516B GEN3516C3516B3516E
Power Module
3516CPM3516
Engine
C175-16G3516J3516C3516E3516PETROLEUMG3520J3512E3508PETROL3512PETROL3512C
Petroleum Engine
35163516C3516BC175-16C280-123512C3512B
Locomotive Engine
C175-16C175-203508B
Petroleum Gen Set
3512C
Gen Set Engine
360836063516BC280-16D3993612361635123512B3516
Marine Auxiliary
3516C3516B3512C3512B
Marine Engine
3512C35163512E3512C280-083616C280-16D399C280-12C175-163508C3512BC32C280-6C280-8D3493516B3516C3516E
Engine - Industrial
3512B3516B
Industrial Engine
C175-163516B3516CD3493512C280-1635163512E3512B3512CD398D399
Gas Engine
G3612G3616CG137-08G399G3608G3508JG3512BG3606G3512JG3508BG3520BG3520JG3516BG3512G3516G3508
View More
Generator
SR4
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 2N-7522

Description:The Pump Gasket Kit for Prelubrication Pump is a comprehensive set of gaskets designed specifically for lubrication pumps. It includes all the necessary gaskets to ensure a tight and secure seal, preventing any leakage or loss of lubricant. This kit is made from high-quality materials that are resistant to wear, corrosion, and chemicals, ensuring long-lasting performance. It is easy to install and compatible with various lubrication pump models. Attributes:• Designed to create a tight and secure seal.• Made from durable materials that are resistant to wear, corrosion, and chemicals.• Helps optimize the performance of the lubrication pump• Meets OEM (Original Equipment Manufacturer) standards, ensuring high-quality and reliable performance.Applications:The Pump Gasket Kit for Prelubrication Pump helps in preventing any leakage or loss of lubricant from the lubrication pump system. It is extensively used in Cat 3156B, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C175-16, C175-20, C32, D399, G3508, G3512, G3516, G3516B, G3516C, G3520, G3520C, PM3516, and PP3516 Generator Set, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, 3606, 3608, 3612, 3616, C175-16, C175-20, C280, C280-08, C280-12, C280-16, C280-6, C280-8, C32, CG137-8, D349, D398A, D398B, D399, G349, G3508, G3508B, G3508J, G3512, G3512, 3512, G3512B, G3512J, G3516, G3516, 3516, G3516B, G3516J, G3520B, G3520J, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616, G3616, 3616 and G399 Engine (Piston), SPF743 Pumper, Cement Trucks.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 2N-7522

Units of Measure

USMetric
Weight (kg): 0.002
Weight (lb): 0.004
View More
Compatible Models for part number 2N-7522

GENERATOR

SR4

TRUCK ENGINE

3208

GENERATOR SET

G3516 C175-20 G3512 C175-16 G3516B 3516 3512 3512C 3512B 3508 3516B GEN 3516C 3516B 3516E

POWER MODULE

3516C PM3516

ENGINE

C175-16 G3516J 3516C 3516E 3516PETROLEUM G3520J 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM ENGINE

3516 3516C 3516B C175-16 C280-12 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 C175-20 3508B

PETROLEUM GEN SET

3512C

GEN SET ENGINE

3608 3606 3516B C280-16 D399 3612 3616 3512 3512B 3516

MARINE AUXILIARY

3516C 3516B 3512C 3512B

MARINE ENGINE

3512C 3516 3512E 3512 C280-08 3616 C280-16 D399 C280-12 C175-16 3508C 3512B C32 C280-6 C280-8 D349 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

C175-16 3516B 3516C D349 3512 C280-16 3516 3512E 3512B 3512C D398 D399

GAS ENGINE

G3612 G3616 CG137-08 G399 G3608 G3508J G3512B G3606 G3512J G3508B G3520B G3520J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert