NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2V-2077: 92.27mm Internal Diameter Steel Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
2V-2077: 92.27mm Internal Diameter Steel Spacer
2V-2077: 92.27mm Internal Diameter Steel Spacer

Cat® 114.30mm Outer Diameter Steel Spacer used for Additional Stretch Length in Drive Shaft

Brand: Cat

Product Images
2V-2077: 92.27mm Internal Diameter Steel Spacer
2V-2077: 92.27mm Internal Diameter Steel Spacer
2V-2077: 92.27mm Internal Diameter Steel Spacer
2V-2077: 92.27mm Internal Diameter Steel Spacer
2V-2077: 92.27mm Internal Diameter Steel Spacer

Cat® 114.30mm Outer Diameter Steel Spacer used for Additional Stretch Length in Drive Shaft

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 3.63
Inside Diameter (mm): 92
Length (in): 0.70
Length (mm): 18
Material: Steel,Carbon Steel
Outside Diameter (in): 4.50
Outside Diameter (mm): 114
Type: Center Hole-Slot
Units of MeasureUSMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 3.63
Inside Diameter (mm): 92
View More
Compatible Models
Compatible Models
Wheel Dozer
844854844H854G854K844K
Wheel Loader
990 II992D992C992G990K990H993K992K990993992
View More
Wheel Dozer
844854844H854G854K844K
Warranty Information
Return Policy
Parts diagram for 2V-2077
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
2V-20772V-2077
6K-24306K-2430
1H-82781H-8278
View All Parts
Frequently bought together
2V-2077
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6K-2430
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-3087
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-3088
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1H-8278
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2V-2072
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2V-2077
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2V-2077

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2V-2077

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 3.63
Inside Diameter (mm): 92
Length (in): 0.70
Length (mm): 18
Material: Steel,Carbon Steel
Outside Diameter (in): 4.50
Outside Diameter (mm): 114
Type: Center Hole-Slot
View More
Compatible Models for part number 2V-2077

WHEEL DOZER

844 854 844H 854G 854K 844K

WHEEL LOADER

990 II 992D 992C 992G 990K 990H 993K 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert