NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Bearings5P-3088: 96.84mm Internal Diameter Cone Bearing
Home
DrivetrainFinal DriveFinal Drive Bearings
5P-3088: 96.84mm Internal Diameter Cone Bearing
5P-3088: 96.84mm Internal Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
5P-3088: 96.84mm Internal Diameter Cone Bearing
5P-3088: 96.84mm Internal Diameter Cone Bearing
5P-3088: 96.84mm Internal Diameter Cone Bearing
5P-3088: 96.84mm Internal Diameter Cone Bearing
5P-3088: 96.84mm Internal Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 96.838 mm (3.8125 in)
• Width: 46.038 mm (1.8125 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 96.838 mm (3.8125 in)
• Width: 46.038 mm (1.8125 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 96.838
Width (mm): 46.038
Inside Diameter (in): 3.8125
Width (in): 1.8125
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (mm): 96.838
Width (mm): 46.038
Inside Diameter (in): 3.8125
View More
Compatible Models
Compatible Models
Wheel Tractor
657E651E
Marine Engine
3408B3406B34083406
Wheel Scraper
631G651E657G631E637E637G657E
Wheel Dozer
854844844H854G854K844K
Wheel Loader
990 II992D992C992G990K994990H992K990992
View More
Wheel Tractor
657E651E
Warranty Information
Return Policy
Parts diagram for 5P-3088
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-3088
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-3088

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 96.838 mm (3.8125 in)
• Width: 46.038 mm (1.8125 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-3088

Units of Measure

USMetric
Inside Diameter (mm): 96.838
Width (mm): 46.038
Inside Diameter (in): 3.8125
Width (in): 1.8125
Material: Alloy Steel
View More
Compatible Models for part number 5P-3088

WHEEL TRACTOR

657E 651E

MARINE ENGINE

3408B 3406B 3408 3406

WHEEL SCRAPER

631G 651E 657G 631E 637E 637G 657E

WHEEL DOZER

854 844 844H 854G 854K 844K

WHEEL LOADER

990 II 992D 992C 992G 990K 994 990H 992K 990 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert