Description: A wiper arm for a cab front window is a mechanical component that is part of a windshield wiper system in a machine. It is specifically designed for the cab of a machine, such as a truck, bus, or heavy equipment, and is responsible for operating the wiper blade to clear rain, snow, dirt, and other debris from the front window, ensuring visibility for the driver. The wiper arm is responsible for transferring motion from the wiper motor to the wiper blade. It moves back and forth across the cab front window to sweep away water, snow, and debris, maintaining a clear field of vision for the driver.
Attributes: • Made of sturdy materials, to withstand continuous use and exposure to different weather conditions. • Securely attaches to the wiper motor, ensuring synchronized movement with the wiper blade. • Resistant to corrosion, maintaining its functionality and appearance even in harsh weather conditions. • Provides trouble-free installation.
Applications: A wiper arm for a cab front window helps in maintaining clear visibility for the driver by operating the windshield wiper blade. It is extensively used in Cat 320D, 323D, 324D, 325D, 329D, 330D, 336D, 345C, 345D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313D, M315D, M316D, M318D, and M322D Excavators, 325D, 330D, 345C, 365C, 385C, M318D, M322D, M325D, and M330D Material Handlers.
Description: A wiper arm for a cab front window is a mechanical component that is part of a windshield wiper system in a machine. It is specifically designed for the cab of a machine, such as a truck, bus, or heavy equipment, and is responsible for operating the wiper blade to clear rain, snow, dirt, and other debris from the front window, ensuring visibility for the driver. The wiper arm is responsible for transferring motion from the wiper motor to the wiper blade. It moves back and forth across the cab front window to sweep away water, snow, and debris, maintaining a clear field of vision for the driver.
Attributes: • Made of sturdy materials, to withstand continuous use and exposure to different weather conditions. • Securely attaches to the wiper motor, ensuring synchronized movement with the wiper blade. • Resistant to corrosion, maintaining its functionality and appearance even in harsh weather conditions. • Provides trouble-free installation.
Applications: A wiper arm for a cab front window helps in maintaining clear visibility for the driver by operating the windshield wiper blade. It is extensively used in Cat 320D, 323D, 324D, 325D, 329D, 330D, 336D, 345C, 345D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313D, M315D, M316D, M318D, and M322D Excavators, 325D, 330D, 345C, 365C, 385C, M318D, M322D, M325D, and M330D Material Handlers.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 32.91
Length (mm): 836
Weight (kg): 1
Weight (lb): 2.2
Units of MeasureUSMetric
Length (in): 32.91
Length (mm): 836
Weight (kg): 1
View More
Compatible Models
Compatible Models
Wheeled Excavator
M315DM322D MHM316DM313DM318D MHM322DM330DM318D
Front Shovel
385C
Excavator
345D L330D MH385C L329D LN329D L325D L324D365C LM325D MH330D LN365C L MH385C L MH336D L374D L390D345C L324D LN390D L323D S336D LN323D L323D LN385C FSM325D L MH324D L330D L365C385C325D345C
Material Handler
M325D MHM325D L MH
Mobile Hyd Power Unit
330D324D LN365C L325D L345D325D345C385C385C L336D336D L323D LN345C L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 308-1249
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 308-1249
Description: A wiper arm for a cab front window is a mechanical component that is part of a windshield wiper system in a machine. It is specifically designed for the cab of a machine, such as a truck, bus, or heavy equipment, and is responsible for operating the wiper blade to clear rain, snow, dirt, and other debris from the front window, ensuring visibility for the driver. The wiper arm is responsible for transferring motion from the wiper motor to the wiper blade. It moves back and forth across the cab front window to sweep away water, snow, and debris, maintaining a clear field of vision for the driver.
Attributes: • Made of sturdy materials, to withstand continuous use and exposure to different weather conditions. • Securely attaches to the wiper motor, ensuring synchronized movement with the wiper blade. • Resistant to corrosion, maintaining its functionality and appearance even in harsh weather conditions. • Provides trouble-free installation.
Applications: A wiper arm for a cab front window helps in maintaining clear visibility for the driver by operating the windshield wiper blade. It is extensively used in Cat 320D, 323D, 324D, 325D, 329D, 330D, 336D, 345C, 345D, 349E, 365C, 365D, 374D, 385C, 385D, 390D, M313D, M315D, M316D, M318D, and M322D Excavators, 325D, 330D, 345C, 365C, 385C, M318D, M322D, M325D, and M330D Material Handlers.
345D L 330D MH 385C L 329D LN 329D L 325D L 324D 365C L M325D MH 330D LN 365C L MH 385C L MH 336D L 374D L 390D 345C L 324D LN 390D L 323D S 336D LN 323D L 323D LN 385C FS M325D L MH 324D L 330D L 365C 385C 325D 345C
MATERIAL HANDLER
M325D MH M325D L MH
MOBILE HYD POWER UNIT
330D 324D LN 365C L 325D L 345D 325D 345C 385C 385C L 336D 336D L 323D LN 345C L