NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers309-1119: K Series Tip Retainer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers
309-1119: K Series Tip Retainer
309-1119: K Series Tip Retainer

Cat® K110 Slag Tip Retainer

Brand: Cat

Product Images
309-1119: K Series Tip Retainer
309-1119: K Series Tip Retainer
309-1119: K Series Tip Retainer
309-1119: K Series Tip Retainer
309-1119: K Series Tip Retainer

Cat® K110 Slag Tip Retainer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
The K110 hammerless heavy Duty/Slag retainer is part of the Vertical Retention System (VRS) that facilitates quick and easy tip changes. This K Series™ retainer provides a new locking interface with every tip change to improve retention reliability.

Applications:
• K110 hammerless Tip and Adapter Systems

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The K110 hammerless heavy Duty/Slag retainer is part of the Vertical Retention System (VRS) that facilitates quick and easy tip changes. This K Series™ retainer provides a new locking interface with every tip change to improve retention reliability.

Applications:
• K110 hammerless Tip and Adapter Systems

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 27.2
Height (mm): 30.48
Length (in): 2.772
Material: Carbon Steel,Alloy Steel
Thickness (in): 1.197
Size: K Series
Thickness (mm): 30.4
Length (mm): 70.4
Height (in): 1.20
Width (in): 1.071
Units of MeasureUSMetric
Width (mm): 27.2
Height (mm): 30.48
Length (in): 2.772
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Wheel Loader
988H966H966L966950H972H962L972K980H972M950L950972972L966XE980K
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 309-1119
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 309-1119
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 309-1119

Description:
The K110 hammerless heavy Duty/Slag retainer is part of the Vertical Retention System (VRS) that facilitates quick and easy tip changes. This K Series™ retainer provides a new locking interface with every tip change to improve retention reliability.

Applications:
• K110 hammerless Tip and Adapter Systems

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 309-1119

Units of Measure

USMetric
Width (mm): 27.2
Height (mm): 30.48
Length (in): 2.772
Material: Carbon Steel,Alloy Steel
Thickness (in): 1.197
Size: K Series
Thickness (mm): 30.4
Length (mm): 70.4
Height (in): 1.20
Width (in): 1.071
View More
Compatible Models for part number 309-1119

BUCKET

BUCKET

WHEEL LOADER

988H 966H 966L 966 950H 972H 962L 972K 980H 972M 950L 950 972 972L 966XE 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert