NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth467-9821: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
467-9821: Bucket Tip
467-9821: Bucket Tip

Upgrade with Cat's durable heavy duty loader bucket tip. Built for strength and performance, perfect to support you in your heavy-duty applications.

Brand: Cat

Product Images
467-9821: Bucket Tip
467-9821: Bucket Tip
467-9821: Bucket Tip
467-9821: Bucket Tip
467-9821: Bucket Tip
467-9821: Bucket Tip

Upgrade with Cat's durable heavy duty loader bucket tip. Built for strength and performance, perfect to support you in your heavy-duty applications.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Heavy Duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer Heavy Duty tips with Abrasion Resistant Material (ARM).

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 60% more wear material in the tip body
• Longer and stronger design

Applications:
• General excavation and loading
• Medium to high impact applications
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models
Wheel-Type Loader
980H 980K 982M 986H 986K 988H 988K 988K XE

Excavator
345D L 330D L 336D L 345C 349E L 349E L VG

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Heavy Duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer Heavy Duty tips with Abrasion Resistant Material (ARM).

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 60% more wear material in the tip body
• Longer and stronger design

Applications:
• General excavation and loading
• Medium to high impact applications
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models
Wheel-Type Loader
980H 980K 982M 986H 986K 988H 988K 988K XE

Excavator
345D L 330D L 336D L 345C 349E L 349E L VG

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 13.622
Size: K110
Rear Width (mm): 155
Front Width (in): 2.913
Front Width (mm): 74
Shape: Heavy Duty
Rear Width (in): 6.102
Series: K Series
Rear Height (mm): 141
Overall Length (mm): 346
Rear Height (in): 5.551
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 13.622
View More
Compatible Models
Compatible Models
Excavator
349E L345D L349E L VG330D L336D L345C
Wheel Loader
988H988K986H980H986K980K982M988K XE
View More
Excavator
349E L345D L349E L VG330D L336D L345C
Warranty Information
Return Policy
Parts diagram for 467-9821
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
467-9821467-9821
286-2110286-2110
220-9090220-9090
View All Parts
Frequently bought together
467-9821
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
286-2110
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
220-9090
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
469-4311
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
309-1119
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 467-9821
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 467-9821

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Heavy Duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer Heavy Duty tips with Abrasion Resistant Material (ARM).

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 60% more wear material in the tip body
• Longer and stronger design

Applications:
• General excavation and loading
• Medium to high impact applications
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models
Wheel-Type Loader
980H 980K 982M 986H 986K 988H 988K 988K XE

Excavator
345D L 330D L 336D L 345C 349E L 349E L VG

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 467-9821

Units of Measure

USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 13.622
Size: K110
Rear Width (mm): 155
Front Width (in): 2.913
Front Width (mm): 74
Shape: Heavy Duty
Rear Width (in): 6.102
Series: K Series
Rear Height (mm): 141
Overall Length (mm): 346
Rear Height (in): 5.551
View More
Compatible Models for part number 467-9821

EXCAVATOR

349E L 345D L 349E L VG 330D L 336D L 345C

WHEEL LOADER

988H 988K 986H 980H 986K 980K 982M 988K XE

View More
Related parts
309-1119
309-1119: K Series Tip Retainer
Contact Dealer
286-2110
286-2110: K Series Tip Retainer
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert