NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons314-2692: 280mm Outer Diameter Intermediate Piston Ring
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons
314-2692: 280mm Outer Diameter Intermediate Piston Ring
314-2692: 280mm Outer Diameter Intermediate Piston Ring

Cat® 280mm Outer Diameter D3600 Ductile Iron Intermediate Piston Ring used in Engine

Brand: Cat

Product Images
314-2692: 280mm Outer Diameter Intermediate Piston Ring
314-2692: 280mm Outer Diameter Intermediate Piston Ring

Cat® 280mm Outer Diameter D3600 Ductile Iron Intermediate Piston Ring used in Engine

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Rings are important components of pistons, which are connected to crankshafts via connecting rods

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Rings are important components of pistons, which are connected to crankshafts via connecting rods

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 381
Height (mm): 6.35
Length (in): 15
Material: Ductile (Spheroidal) Iron
Height (in): 0.25
Length (mm): 381
Units of MeasureUSMetric
Width (mm): 381
Height (mm): 6.35
Length (in): 15
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models
Compatible Models
Gen Set Engine
36083606C280-163616
Marine Engine
36163612C280-16C280-12C280-6C280-8
Locomotive Engine
3612
Petroleum Engine
C280-12
Gen Set-Military
3608
View More
Gen Set Engine
36083606C280-163616
Warranty Information
Return Policy
Parts diagram for 314-2692
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
314-2692314-2692
314-2693314-2693
314-2691314-2691
View All Parts
Frequently bought together
314-2692
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
314-2693
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
314-2691
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
175-5060
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6I-4545
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
227-2902
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 314-2692
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 314-2692

Description:

  • Rings are important components of pistons, which are connected to crankshafts via connecting rods

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 314-2692

Units of Measure

USMetric
Width (mm): 381
Height (mm): 6.35
Length (in): 15
Material: Ductile (Spheroidal) Iron
Height (in): 0.25
Length (mm): 381
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models for part number 314-2692

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert