NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineLubrication SystemOil Fills321-2383: Engine Oil Filler
Home
EngineLubrication SystemOil Fills
321-2383: Engine Oil Filler
321-2383: Engine Oil Filler

Cat® Engine Oil Filler provides safe and efficient filling engine oil, ensuring optimal lubrication and engine performance

Brand: Cat

Product Images
321-2383: Engine Oil Filler
321-2383: Engine Oil Filler
321-2383: Engine Oil Filler
321-2383: Engine Oil Filler
321-2383: Engine Oil Filler

Cat® Engine Oil Filler provides safe and efficient filling engine oil, ensuring optimal lubrication and engine performance

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Engine Oil Filler is designed to facilitate the safe and efficient filling of engine oil. It ensures that the engine receives the necessary lubrication for optimal performance and longevity. It is designed for safety, making the process of adding engine oil straightforward and secure. The oil filler contributes to the overall efficiency and reliability of equipment operations.

Attributes:
• Facilitates safe and efficient engine oil filling.
• Enhances engine performance and longevity.
• Reduces the risk of oil-related issues.

Applications:
The Engine Oil Filler ensures that the engine is properly lubricated, promoting trouble-free equipment operation and reducing the risk of oil-related issues in demanding work environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Engine Oil Filler is designed to facilitate the safe and efficient filling of engine oil. It ensures that the engine receives the necessary lubrication for optimal performance and longevity. It is designed for safety, making the process of adding engine oil straightforward and secure. The oil filler contributes to the overall efficiency and reliability of equipment operations.

Attributes:
• Facilitates safe and efficient engine oil filling.
• Enhances engine performance and longevity.
• Reduces the risk of oil-related issues.

Applications:
The Engine Oil Filler ensures that the engine is properly lubricated, promoting trouble-free equipment operation and reducing the risk of oil-related issues in demanding work environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Tijd voor onderhoud?

Wij maken het eenvoudig

Complete onderhoudskits zijn beschikbaar per type uitrusting, inclusief intervallen van 250, 500 en 1000 uur.

Compatible Models
Compatible Models
Pumper
SPF343C
Generator
LC51XXLC30XXLC31XX
Generator Set
C6.6C7.1 GENDE55GCDE33GCC7.1C6.6DE150EC3.4C3.3C3.3DE50E0C3.3DE50E2C4.4XQP150C3.3 GEN SDE50GCC3.3DE33E3C3.3DE33E0DE65GCXQP30
Integrated Toolcarrier
IT14G
Engine
C7.1
Track Loader
963963D963K953D953K953
Load Haul Dump
R1300G II
Soil Compactor
CP5815KCS10CS11CS12CS5
Petroleum Engine
C4.4
Motor Grader
120120M140 GC
Wheel Loader
928H950GC928HZ924HZ950 GC924H926924K924930938938K930H930K
Compact Wheel Loader
920K914K914G914910K920
Telehandler
TH3510DTH408DTL642DTH357DTH514DTL943DTL943C
Track-Type Tractor
D4K2 LGPD3K2 XLD5K2 LGPD3K2 LGPD5K2 XLD4K2 XL
Gen Set Engine
C3.4BPOWER SYS
Engine - Machine
C4.4C323054CC3.4B
Asphalt Paver
BG-225CAP-300DBG-230DAP-650BAP-800DAP-300
Package
3.4B IOPU
Pneumatic Compactor
CW-16CW-14PS-360CPS-150C
Industrial Engine
3054EC3.4BC6.63054CC7.13.4BC3.3C4.4
Compactor
CB8CB7CD10CCS7CD8
Engine - Generator Set
C3.3DE50E0
Vibratory Compactor
CP-64CS-56CB-54BCS-44BCP-56CP-533ECS-323CCD-44BCS-433ECP-433ECS-423ECD-54CP-323CCS-533ECS-74CB-44BCS44BCB-434DCB46BCP-74CS-64CD-54BCP44BCP-44B
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 321-2383
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 321-2383
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 321-2383

The Engine Oil Filler is designed to facilitate the safe and efficient filling of engine oil. It ensures that the engine receives the necessary lubrication for optimal performance and longevity. It is designed for safety, making the process of adding engine oil straightforward and secure. The oil filler contributes to the overall efficiency and reliability of equipment operations.

Attributes:
• Facilitates safe and efficient engine oil filling.
• Enhances engine performance and longevity.
• Reduces the risk of oil-related issues.

Applications:
The Engine Oil Filler ensures that the engine is properly lubricated, promoting trouble-free equipment operation and reducing the risk of oil-related issues in demanding work environments.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 321-2383

We are still working on adding a specification for this part.

Tijd voor onderhoud?

Wij maken het eenvoudig

Complete onderhoudskits zijn beschikbaar per type uitrusting, inclusief intervallen van 250, 500 en 1000 uur.

Compatible Models for part number 321-2383

PUMPER

SPF343C

GENERATOR

LC51XX LC30XX LC31XX

GENERATOR SET

C6.6 C7.1 GEN DE55GC DE33GC C7.1 C6.6DE150E C3.4 C3.3 C3.3DE50E0 C3.3DE50E2 C4.4 XQP150 C3.3 GEN S DE50GC C3.3DE33E3 C3.3DE33E0 DE65GC XQP30

INTEGRATED TOOLCARRIER

IT14G

ENGINE

C7.1

TRACK LOADER

963 963D 963K 953D 953K 953

LOAD HAUL DUMP

R1300G II

SOIL COMPACTOR

CP5 815K CS10 CS11 CS12 CS5

PETROLEUM ENGINE

C4.4

MOTOR GRADER

120 120M 140 GC

WHEEL LOADER

928H 950GC 928HZ 924HZ 950 GC 924H 926 924K 924 930 938 938K 930H 930K

COMPACT WHEEL LOADER

920K 914K 914G 914 910K 920

TELEHANDLER

TH3510D TH408D TL642D TH357D TH514D TL943D TL943C

TRACK-TYPE TRACTOR

D4K2 LGP D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

GEN SET ENGINE

C3.4B POWER SYS

ENGINE - MACHINE

C4.4 C32 3054C C3.4B

ASPHALT PAVER

BG-225C AP-300D BG-230D AP-650B AP-800D AP-300

PACKAGE

3.4B IOPU

PNEUMATIC COMPACTOR

CW-16 CW-14 PS-360C PS-150C

INDUSTRIAL ENGINE

3054E C3.4B C6.6 3054C C7.1 3.4B C3.3 C4.4

COMPACTOR

CB8 CB7 CD10 CCS7 CD8

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CP-64 CS-56 CB-54B CS-44B CP-56 CP-533E CS-323C CD-44B CS-433E CP-433E CS-423E CD-54 CP-323C CS-533E CS-74 CB-44B CS44B CB-434D CB46B CP-74 CS-64 CD-54B CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert