NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindows & Glass342-3550: Side Window Glass
Home
CabsCab VisibilityWindows & Glass
342-3550: Side Window Glass
342-3550: Side Window Glass

Cat® 1519.5 mm Long Side Window Glass for operator cabin

Brand: Cat

Product Images
342-3550: Side Window Glass
342-3550: Side Window Glass
342-3550: Side Window Glass
342-3550: Side Window Glass
342-3550: Side Window Glass

Cat® 1519.5 mm Long Side Window Glass for operator cabin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 1520
Overall Width (mm): 1270
Thickness (mm): 5
Overall Length (in): 59.82
Overall Width (in): 50.00
Thickness (in): 0.2
Material: Glass Ceramic
Units of MeasureUSMetric
Overall Length (mm): 1520
Overall Width (mm): 1270
Thickness (mm): 5
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM320E
Expanded Mining Products
LD350
Excavator
336E LN318E L320E L352F316F L340F336E LH349F L349F LXE336F LNXE329F L335F LCR312E323F SA312F320E340F L LRE316F336E324E336F336F LN XE320E LRR323E L352F-VG325F LCR323F LN336F LN329E LN324E L326F L335F336F L323F323E SA336F XE374F L320E LN318F L323F OEM320F L390F330F336F L XE374F316E L312E L349E L336E LNH323E LN329E L318F326F390F L323F L313F L340F L UHD349E L VG324E LN330F L329E352F XE VG330F LN313F336E L326F LN349E336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
349E L HVG336FMHPU349E329E330FMHPU336F336EC7.1352FMHPU323F OEM336E HVG330F390F
Hydraulic Shovel
6015B6015
View More
Hex Based Spl Solution
330F OEM352F OEM320E
Warranty Information
Return Policy
Parts diagram for 342-3550
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 342-3550
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 342-3550

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 342-3550

Units of Measure

USMetric
Overall Length (mm): 1520
Overall Width (mm): 1270
Thickness (mm): 5
Overall Length (in): 59.82
Overall Width (in): 50.00
Thickness (in): 0.2
Material: Glass Ceramic
View More
Compatible Models for part number 342-3550

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 318E L 320E L 352F 316F L 340F 336E LH 349F L 349F LXE 336F LNXE 329F L 335F LCR 312E 323F SA 312F 320E 340F L LRE 316F 336E 324E 336F 336F LN XE 320E LRR 323E L 352F-VG 325F LCR 323F LN 336F LN 329E LN 324E L 326F L 335F 336F L 323F 323E SA 336F XE 374F L 320E LN 318F L 323F OEM 320F L 390F 330F 336F L XE 374F 316E L 312E L 349E L 336E LNH 323E LN 329E L 318F 326F 390F L 323F L 313F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 330F LN 313F 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

349E L HVG 336FMHPU 349E 329E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 336E HVG 330F 390F

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert