NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Gears356-4202: 13 Teeth Spiral Bevel Pinion Gear
Home
DrivetrainFinal DriveFinal Drive Gears
356-4202: 13 Teeth Spiral Bevel Pinion Gear
356-4202: 13 Teeth Spiral Bevel Pinion Gear

Cat® Spiral Bevel Pinion

Brand: Cat

Product Images
356-4202: 13 Teeth Spiral Bevel Pinion Gear
356-4202: 13 Teeth Spiral Bevel Pinion Gear
356-4202: 13 Teeth Spiral Bevel Pinion Gear
356-4202: 13 Teeth Spiral Bevel Pinion Gear
356-4202: 13 Teeth Spiral Bevel Pinion Gear

Cat® Spiral Bevel Pinion

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
All Cat gears have unique metallurgy compositions tailored to specific applications, with special steel formulas that improve impact resistance and ensure uniformity and proper load transfer. Some Cat gears also undergo proprietary heat treat processes to improve surface, bore, and core hardness. The result is greater durability, which means longer life and better performance. Cat spiral bevel gears are used in axle systems to transmit power from the engine to the final drive in Cat drive train systems.

Attributes:
• Hardened steel bevel gear and pinion shaft
• External spline , 46 teeth

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
All Cat gears have unique metallurgy compositions tailored to specific applications, with special steel formulas that improve impact resistance and ensure uniformity and proper load transfer. Some Cat gears also undergo proprietary heat treat processes to improve surface, bore, and core hardness. The result is greater durability, which means longer life and better performance. Cat spiral bevel gears are used in axle systems to transmit power from the engine to the final drive in Cat drive train systems.

Attributes:
• Hardened steel bevel gear and pinion shaft
• External spline , 46 teeth

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 204.2 (flats)
Number of Teeth: 13
Length (in): 17.12
Material: Low Alloy Steel
Length (mm): 435
Outside Diameter (in): 8
Units of MeasureUSMetric
Outside Diameter (mm): 204.2 (flats)
Number of Teeth: 13
Length (in): 17.12
View More
Compatible Models
Compatible Models
Load Haul Dump
R3000H
Off Highway Truck
773GC
Wheel Dozer
834834H834K
Landfill Compactor
836H836G836K836
Wheel Loader
988G988H988K988988 XE988K XE
View More
Load Haul Dump
R3000H
Warranty Information
Return Policy
Parts diagram for 356-4202
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 356-4202
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 356-4202

Description:
All Cat gears have unique metallurgy compositions tailored to specific applications, with special steel formulas that improve impact resistance and ensure uniformity and proper load transfer. Some Cat gears also undergo proprietary heat treat processes to improve surface, bore, and core hardness. The result is greater durability, which means longer life and better performance. Cat spiral bevel gears are used in axle systems to transmit power from the engine to the final drive in Cat drive train systems.

Attributes:
• Hardened steel bevel gear and pinion shaft
• External spline , 46 teeth

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 356-4202

Units of Measure

USMetric
Outside Diameter (mm): 204.2 (flats)
Number of Teeth: 13
Length (in): 17.12
Material: Low Alloy Steel
Length (mm): 435
Outside Diameter (in): 8
View More
Compatible Models for part number 356-4202

LOAD HAUL DUMP

R3000H

OFF HIGHWAY TRUCK

773GC

WHEEL DOZER

834 834H 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988G 988H 988K 988 988 XE 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert