Description: Gear assembly for use in planetary gear sets of transmissions.
Attributes: • Assembly consists of ring gear and dowel • Material: Steel • Internal Spur Gear Number of Teeth: 84 • Internal Spline Number of Teeth: 42 • External Spline Number of Teeth: 85 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Gear assembly for use in planetary gear sets of transmissions.
Attributes: • Assembly consists of ring gear and dowel • Material: Steel • Internal Spur Gear Number of Teeth: 84 • Internal Spline Number of Teeth: 42 • External Spline Number of Teeth: 85 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 316
Inside Diameter (mm): 64.75
Width (mm): 123.2
Outside Diameter (in): 12.440
Inside Diameter (in): 2.549
Width (in): 4.850
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 316
Inside Diameter (mm): 64.75
View More
Compatible Models
Compatible Models
Pumper
SPF343CSPF743
Engine - Machine
C4.4
Petroleum Engine
3512C3512B
Petroleum Transmission
TH48-E80CX48-P2300
Petroleum Package
TH48-E80TH48-E70
View More
Pumper
SPF343CSPF743
Warranty Information
Return Policy
Parts diagram for 362-6046
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 362-6046
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 362-6046
Description: Gear assembly for use in planetary gear sets of transmissions.
Attributes: • Assembly consists of ring gear and dowel • Material: Steel • Internal Spur Gear Number of Teeth: 84 • Internal Spline Number of Teeth: 42 • External Spline Number of Teeth: 85 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 362-6046
Units of Measure
USMetric
Material Description: Steel
Outside Diameter (mm): 316
Inside Diameter (mm): 64.75
Width (mm): 123.2
Outside Diameter (in): 12.440
Inside Diameter (in): 2.549
Width (in): 4.850
View More
Compatible Models for part number 362-6046
PUMPER
SPF343C SPF743
ENGINE - MACHINE
C4.4
PETROLEUM ENGINE
3512C 3512B
PETROLEUM TRANSMISSION
TH48-E80 CX48-P2300
PETROLEUM PACKAGE
TH48-E80 TH48-E70
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.