NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components384-5134: 466 mm Outer Diameter Gland
Home
HydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components
384-5134: 466 mm Outer Diameter Gland
384-5134: 466 mm Outer Diameter Gland

Cat® Front Suspension Gland

Brand: Cat

Product Images
384-5134: 466 mm Outer Diameter Gland
384-5134: 466 mm Outer Diameter Gland
384-5134: 466 mm Outer Diameter Gland
384-5134: 466 mm Outer Diameter Gland
384-5134: 466 mm Outer Diameter Gland

Cat® Front Suspension Gland

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Suspension Strut is a type of suspension system that combines the shock absorber and spring into a single component. A Gland, in the context of heavy equipment machinery, is a component that is used to seal the moving parts of a hydraulic system. The gland provides a seal around the piston rod or shaft of a hydraulic cylinder, preventing fluid from leaking out and contaminants from entering. The suspension system in heavy vehicles ensures that the system operates effectively and with minimal leakage.

Attributes:
• Withstand high pressure and temperature fluctuations.
• Ensuring effectively and with minimal leakage.

Applications:
Suspension Strut Glands are used in heavy vehicles to provide a seal between the strut piston and the strut body.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Suspension Strut is a type of suspension system that combines the shock absorber and spring into a single component. A Gland, in the context of heavy equipment machinery, is a component that is used to seal the moving parts of a hydraulic system. The gland provides a seal around the piston rod or shaft of a hydraulic cylinder, preventing fluid from leaking out and contaminants from entering. The suspension system in heavy vehicles ensures that the system operates effectively and with minimal leakage.

Attributes:
• Withstand high pressure and temperature fluctuations.
• Ensuring effectively and with minimal leakage.

Applications:
Suspension Strut Glands are used in heavy vehicles to provide a seal between the strut piston and the strut body.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 15.76
Inside Diameter (mm): 400.43
Material: Ductile Iron Casting,Oil Fluid,Alloy Steel,Ductile (Spheroidal) Iron
Outside Diameter (in): 18.36
Outside Diameter (mm): 466.29
Width (in): 3.94
Width (mm): 100
Units of MeasureUSMetric
Inside Diameter (in): 15.76
Inside Diameter (mm): 400.43
Material: Ductile Iron Casting,Oil Fluid,Alloy Steel,Ductile (Spheroidal) Iron
View More
Compatible Models
Compatible Models
Truck
795F XQ797F797795F AC797B
View More
Truck
795F XQ797F797795F AC797B
Warranty Information
Return Policy
Parts diagram for 384-5134
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-5134
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-5134

A Suspension Strut is a type of suspension system that combines the shock absorber and spring into a single component. A Gland, in the context of heavy equipment machinery, is a component that is used to seal the moving parts of a hydraulic system. The gland provides a seal around the piston rod or shaft of a hydraulic cylinder, preventing fluid from leaking out and contaminants from entering. The suspension system in heavy vehicles ensures that the system operates effectively and with minimal leakage.

Attributes:
• Withstand high pressure and temperature fluctuations.
• Ensuring effectively and with minimal leakage.

Applications:
Suspension Strut Glands are used in heavy vehicles to provide a seal between the strut piston and the strut body.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-5134

Units of Measure

USMetric
Inside Diameter (in): 15.76
Inside Diameter (mm): 400.43
Material: Ductile Iron Casting,Oil Fluid,Alloy Steel,Ductile (Spheroidal) Iron
Outside Diameter (in): 18.36
Outside Diameter (mm): 466.29
Width (in): 3.94
Width (mm): 100
View More
Compatible Models for part number 384-5134

TRUCK

795F XQ 797F 797 795F AC 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert