NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals388-7534: GASKET
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
388-7534: GASKET
388-7534: GASKET

Brand: Cat

fallback-image
388-7534: GASKET

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Mixed: Metal Gasket Gasket
Material: Mixed: Metal Gasket Gasket
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3257D277D287D
Compact Track Loader
259D289D279D289D3259D3279D3
Mini Hyd Excavator
308.5308E SR307E308E CR308E306E308E2307E2310
Asphalt Paver
AP355AP300FAP300AP355F
Skid Steer Loader
242D3246D3289D3246D236D262D3236D3279D3242D262D
Compact Wheel Loader
907H2906H2908H2907M
Wheel Loader
907K908K906K908M906M
View More
Multi Terrain Loader
257D3257D277D287D
Warranty Information
Return Policy
Parts diagram for 388-7534
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-7534
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 388-7534
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-7534
Material: Mixed: Metal Gasket Gasket
View More
Compatible Models for part number 388-7534

MULTI TERRAIN LOADER

257D3 257D 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 279D3

MINI HYD EXCAVATOR

308.5 308E SR 307E 308E CR 308E 306E 308E2 307E2 310

ASPHALT PAVER

AP355 AP300F AP300 AP355F

SKID STEER LOADER

242D3 246D3 289D3 246D 236D 262D3 236D3 279D3 242D 262D

COMPACT WHEEL LOADER

907H2 906H2 908H2 907M

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert