Description: Part # 393-2950 provides a replacement O-ring seal for the Governor Control Lever on C2.6 / C3.3B Engines. O-Rings are used in static sealing and some dynamic applications.
Cat O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Application: Governor Control Lever on C2.6 / C3.3B Engines Consult your Owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Part # 393-2950 provides a replacement O-ring seal for the Governor Control Lever on C2.6 / C3.3B Engines. O-Rings are used in static sealing and some dynamic applications.
Cat O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Application: Governor Control Lever on C2.6 / C3.3B Engines Consult your Owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (mm): 99999.99
Inside Diameter (in): 3937.008
Material: Nitrile (NBR)
Seal Type: O-Ring
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (mm): 99999.99
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3257D277D287D
Compact Track Loader
259D289D279D289D3259D3279D3
Mini Hyd Excavator
308.5308E SR307E308E CR308E306E308E2307E2310
Asphalt Paver
AP355AP300FAP300AP355F
Skid Steer Loader
242D3246D3289D3246D236D262D3236D3279D3242D262D
Compact Wheel Loader
907H2906H2908H2907M
Wheel Loader
907K908K906K908M906M
View More
Multi Terrain Loader
257D3257D277D287D
Warranty Information
Return Policy
Parts diagram for 393-2950
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 393-2950
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 393-2950
Description: Part # 393-2950 provides a replacement O-ring seal for the Governor Control Lever on C2.6 / C3.3B Engines. O-Rings are used in static sealing and some dynamic applications.
Cat O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Application: Governor Control Lever on C2.6 / C3.3B Engines Consult your Owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.