Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Sleeve Bearing Track design eliminates galling between pin and bushing, significantly increasing track life and increasing track re-seal point from 4,000 to 6,000 hours. The post-turn track seal improves sealability after bushing turn.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Sleeve Bearing Track design eliminates galling between pin and bushing, significantly increasing track life and increasing track re-seal point from 4,000 to 6,000 hours. The post-turn track seal improves sealability after bushing turn.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 41
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Track Pitch (in): 12.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 28
Track Bolt Thread: 1.375
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: M36
Shoe Type: ES
Seal And Lube Type: SALT
Bolt Size (mm): 1 3/8
Master Link Type: 1 Tooth Master
Units of MeasureUSMetric
Number of Track Sections: 41
Shoe Width (mm): 710
Track Pitch (mm): 317.5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD11
View More
Track-Type Tractor
D11TD11
Warranty Information
Return Policy
Parts diagram for 395-1044
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 395-1044
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 395-1044
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Sleeve Bearing Track design eliminates galling between pin and bushing, significantly increasing track life and increasing track re-seal point from 4,000 to 6,000 hours. The post-turn track seal improves sealability after bushing turn.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, SES, 710mm Shoe Width, 317.5mm Track Pitch
Related parts
384-3012: Track Group
Contact Dealer
375-5922: Track Group
Contact Dealer
395-1048: Track Group
Contact Dealer
601-4089: Track Group
Contact Dealer
395-1052: Track Group
Contact Dealer
526-3871: Track Group
Contact Dealer
601-4085: Track Group
Contact Dealer
595-3220: 710mm Width Grouser Shoe Track
Contact Dealer
395-1046: Track Group
Contact Dealer
526-3870: Track Group
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.