NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsCaps395-3298: Water Spray Bar Cap
Home
Hoses & TubesCaps & PlugsCaps
395-3298: Water Spray Bar Cap
395-3298: Water Spray Bar Cap

Cat® Optimize spray bar function with caps, for protecting nozzles, controlling spray patterns, and ensuring efficient fluid distribution

Brand: Cat

Product Images
395-3298: Water Spray Bar Cap
395-3298: Water Spray Bar Cap
395-3298: Water Spray Bar Cap
395-3298: Water Spray Bar Cap
395-3298: Water Spray Bar Cap

Cat® Optimize spray bar function with caps, for protecting nozzles, controlling spray patterns, and ensuring efficient fluid distribution

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Spray bar cap

Attributes:
• Material Description: Plastic
• Spray Angle: 80°

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Butyl benzyl phthalate (BBP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spray bar cap

Attributes:
• Material Description: Plastic
• Spray Angle: 80°

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Butyl benzyl phthalate (BBP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 32
Outside Diameter (in): 1.26
Length (mm): 27 (2x)
Length (in): 1.05 (2x)
Material: PVC Plastic
Units of MeasureUSMetric
Outside Diameter (mm): 32
Outside Diameter (in): 1.26
Length (mm): 27 (2x)
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB8CB7CB16CB15CB13CB10
Engine - Machine
C32
Pneumatic Compactor
CW12
Industrial Engine
C4.4
Compactor
CD8CB8CB7CCS7CCS9CB10CD10CB13CB15CB16
Vibratory Compactor
CB10CB-64BCB-54BCB-44BCB-66BCB-68BCB-14BCB7CB46BCD-54BCD-44B
View More
Asphalt Compactor
CB8CB7CB16CB15CB13CB10
Warranty Information
Return Policy
Parts diagram for 395-3298
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
395-3298395-3298
150-8261150-8261
416-5396416-5396
View All Parts
Frequently bought together
395-3298
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
150-8261
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
416-5396
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
390-7630
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
398-1350
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
390-7627
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert