NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsFire Suppression System & ComponentsNozzles398-1350: Water Spray Nozzle
Home
Structures & Other Systems ComponentsFire Suppression System & ComponentsNozzles
398-1350: Water Spray Nozzle
398-1350: Water Spray Nozzle

Cat® 18.4mm Long Plastic Water Spray Nozzle

Brand: Cat

Product Images
398-1350: Water Spray Nozzle
398-1350: Water Spray Nozzle
398-1350: Water Spray Nozzle
398-1350: Water Spray Nozzle
398-1350: Water Spray Nozzle

Cat® 18.4mm Long Plastic Water Spray Nozzle

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Water Spray Nozzle is made of high-quality plastic material known for its durability and resistance to corrosion. It is designed to deliver a fine and controlled spray of water for various applications, and the nozzle's efficient design ensures proper distribution of water, cooling applications, and cleaning processes.

Attributes:
• Provides resistance to corrosion as it is made of plastic.
• Provides control over cooling temperature.

Application:
The Water Spray Nozzle, used to provide reliable performance and precise water distribution, makes it a preferred choice for efficient water management.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

The Water Spray Nozzle is made of high-quality plastic material known for its durability and resistance to corrosion. It is designed to deliver a fine and controlled spray of water for various applications, and the nozzle's efficient design ensures proper distribution of water, cooling applications, and cleaning processes.

Attributes:
• Provides resistance to corrosion as it is made of plastic.
• Provides control over cooling temperature.

Application:
The Water Spray Nozzle, used to provide reliable performance and precise water distribution, makes it a preferred choice for efficient water management.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 14.7
Height (in): 2.39
Length (in): 10.45
Length (mm): 18.4
Material: POM,Plastic,Acetal Plastic
Width (in): 4.71
Units of MeasureUSMetric
Diameter (mm): 14.7
Height (in): 2.39
Length (in): 10.45
View More
Compatible Models
Compatible Models
Vibratory Compactor
CB-14B
View More
Vibratory Compactor
CB-14B
Warranty Information
Return Policy
Parts diagram for 398-1350
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 398-1350
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 398-1350

The Water Spray Nozzle is made of high-quality plastic material known for its durability and resistance to corrosion. It is designed to deliver a fine and controlled spray of water for various applications, and the nozzle's efficient design ensures proper distribution of water, cooling applications, and cleaning processes.

Attributes:
• Provides resistance to corrosion as it is made of plastic.
• Provides control over cooling temperature.

Application:
The Water Spray Nozzle, used to provide reliable performance and precise water distribution, makes it a preferred choice for efficient water management.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 398-1350

Units of Measure

USMetric
Diameter (mm): 14.7
Height (in): 2.39
Length (in): 10.45
Length (mm): 18.4
Material: POM,Plastic,Acetal Plastic
Width (in): 4.71
View More
Compatible Models for part number 398-1350

VIBRATORY COMPACTOR

CB-14B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert