Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •J300 Left-hand Bolt-on Corner Adapter to fit a 25-36 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •J300 Left-hand Bolt-on Corner Adapter to fit a 25-36 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH Corner
Type: Bolt-On Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J500
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 13.228
Hole Quantity: 1
Corner Kickout Angle: 0
Size: J300
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 100
Bottom Strap Length (mm): 211
Attachment Method: Bolt-On
Attachment: Bolt-On
Base Edge Thickness Class: 32
Bottom Strap Length (in): 8.307
Series: J Series
Overall Length (mm): 336
Machine: Loader
Width (in): 3.937
Units of MeasureUSMetric
Position: LH Corner
Type: Bolt-On Two Strap
Abrasion Resistant Material: Standard Option
View More
Compatible Models
Compatible Models
Ripper
953B963
Track Loader
953B953C963B963C955L963
Wheel Loader
950B/950E950B950E960F950F966F II950950F II
View More
Ripper
953B963
Warranty Information
Return Policy
Parts diagram for 3G-4308
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-4308
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3G-4308
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •J300 Left-hand Bolt-on Corner Adapter to fit a 25-36 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3G-4308
Units of Measure
USMetric
Position: LH Corner
Type: Bolt-On Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J500
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 13.228
Hole Quantity: 1
Corner Kickout Angle: 0
Size: J300
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 100
Bottom Strap Length (mm): 211
Attachment Method: Bolt-On
Attachment: Bolt-On
Base Edge Thickness Class: 32
Bottom Strap Length (in): 8.307
Series: J Series
Overall Length (mm): 336
Machine: Loader
Width (in): 3.937
View More
Compatible Models for part number 3G-4308
RIPPER
953B 963
TRACK LOADER
953B 953C 963B 963C 955L 963
WHEEL LOADER
950B/950E 950B 950E 960F 950F 966F II 950 950F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.