NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates420-0179: Engine Compartment Door
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
420-0179: Engine Compartment Door
420-0179: Engine Compartment Door

Cat® Articulated Dump Truck Engine Compartment Door, Right Side

Brand: Cat

Product Images
420-0179: Engine Compartment Door
420-0179: Engine Compartment Door
420-0179: Engine Compartment Door
420-0179: Engine Compartment Door
420-0179: Engine Compartment Door

Cat® Articulated Dump Truck Engine Compartment Door, Right Side

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Steel doors, such as 420-0179, are used to enclose the right-hand side of the hood compartment to provide service access for maintenance and inspection.

Doors are designed to have a rigid structure and come with the accessories to deliver the performance you expect for your application. They protect the equipment from environmental conditions and unauthorized operations.

Attributes:
• Material: Steel
• Color: Cat Yellow
• Length: 156 mm (6.1 in)
• Width: 50 mm (2.0 in)
• Height: 263.5mm (10.4 in)
• Thickness: 2 mm (0.08 in)

Application:
Used to access the right-hand panel in the engine compartment of certain Articulated Dump Truck models. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Steel doors, such as 420-0179, are used to enclose the right-hand side of the hood compartment to provide service access for maintenance and inspection.

Doors are designed to have a rigid structure and come with the accessories to deliver the performance you expect for your application. They protect the equipment from environmental conditions and unauthorized operations.

Attributes:
• Material: Steel
• Color: Cat Yellow
• Length: 156 mm (6.1 in)
• Width: 50 mm (2.0 in)
• Height: 263.5mm (10.4 in)
• Thickness: 2 mm (0.08 in)

Application:
Used to access the right-hand panel in the engine compartment of certain Articulated Dump Truck models. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Color: Cat Yellow
Height (mm): 264
Width (mm): 50
Length (mm): 156
Thickness (mm): 2
Height (in): 10.4
Width (in): 2
Length (in): 6.1
Thickness (in): 0.08
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Color: Cat Yellow
Height (mm): 264
View More
Compatible Models
Compatible Models
Articulated Truck
735C740 GC740C745745C
Ejector Truck
740
View More
Articulated Truck
735C740 GC740C745745C
Warranty Information
Return Policy
Parts diagram for 420-0179
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 420-0179
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 420-0179

Description:
Steel doors, such as 420-0179, are used to enclose the right-hand side of the hood compartment to provide service access for maintenance and inspection.

Doors are designed to have a rigid structure and come with the accessories to deliver the performance you expect for your application. They protect the equipment from environmental conditions and unauthorized operations.

Attributes:
• Material: Steel
• Color: Cat Yellow
• Length: 156 mm (6.1 in)
• Width: 50 mm (2.0 in)
• Height: 263.5mm (10.4 in)
• Thickness: 2 mm (0.08 in)

Application:
Used to access the right-hand panel in the engine compartment of certain Articulated Dump Truck models. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 420-0179

Units of Measure

USMetric
Material: Steel,Carbon Steel
Color: Cat Yellow
Height (mm): 264
Width (mm): 50
Length (mm): 156
Thickness (mm): 2
Height (in): 10.4
Width (in): 2
Length (in): 6.1
Thickness (in): 0.08
View More
Compatible Models for part number 420-0179

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert