NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Groups422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)
Home
UndercarriageTrack ComponentsTrack Groups
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)

Cat® Track Group 5 Tooth Master, Single Grouser, 40 Sections, Press Fit, SALT, MS, 610mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Product Images
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)
422-1129: TRACK GP 40 sec Moderate Service Shoe –24” (610 mm)

Cat® Track Group 5 Tooth Master, Single Grouser, 40 Sections, Press Fit, SALT, MS, 610mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 40
Shoe Width (mm): 610
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 24
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Shoe Type: MS
Seal And Lube Type: SALT
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Number of Track Sections: 40
Shoe Width (mm): 610
Track Pitch (mm): 215.9
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7R II
View More
Track-Type Tractor
D7R II
Warranty Information
Return Policy
Parts diagram for 422-1129
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 422-1129
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 422-1129

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 422-1129

Units of Measure

USMetric
Number of Track Sections: 40
Shoe Width (mm): 610
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 24
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Shoe Type: MS
Seal And Lube Type: SALT
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 422-1129

TRACK-TYPE TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert