NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates423-0938: 6.12mm Thick Thrust Washer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
423-0938: 6.12mm Thick Thrust Washer
423-0938: 6.12mm Thick Thrust Washer

Cat® 6.12mm Thick Thrust Washer used in Water Pump

Brand: Cat

Product Images
423-0938: 6.12mm Thick Thrust Washer
423-0938: 6.12mm Thick Thrust Washer
423-0938: 6.12mm Thick Thrust Washer
423-0938: 6.12mm Thick Thrust Washer
423-0938: 6.12mm Thick Thrust Washer

Cat® 6.12mm Thick Thrust Washer used in Water Pump

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Thrust Washer used at the Plug Pipe assembly in a water pump is a small metal washer that is used to help support and guide the shaft of the pump. The thrust washer is typically placed between the plug pipe assembly and the shaft of the water pump and helps to distribute the load evenly across the surface of the shaft.

Attributes:
• Provided with 2 Holes to fit a fastener of size 1/4-20"
• Provide a larger surface area to spread the load and prevent damage to the surface.
• Manufactured to precise specifications and are built for durability and reliability.

Applications:
A Thrust Washer is used in Plug Pipe to distribute the load and maintain proper spacing at the shaft attached to Water Pump.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Thrust Washer used at the Plug Pipe assembly in a water pump is a small metal washer that is used to help support and guide the shaft of the pump. The thrust washer is typically placed between the plug pipe assembly and the shaft of the water pump and helps to distribute the load evenly across the surface of the shaft.

Attributes:
• Provided with 2 Holes to fit a fastener of size 1/4-20"
• Provide a larger surface area to spread the load and prevent damage to the surface.
• Manufactured to precise specifications and are built for durability and reliability.

Applications:
A Thrust Washer is used in Plug Pipe to distribute the load and maintain proper spacing at the shaft attached to Water Pump.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.26
Inside Diameter (in): 0.77
Hole Size (mm): 6.5
Inside Diameter (mm): 20
Length (in): 2.2
Length (mm): 55.98
Material: Bronze
Thickness (in): 0.24
Outside Diameter (in): 1.97
Thickness (mm): 6.12
Outside Diameter (mm): 50
Weight (kg): 0.08
Weight (lb): 0.17
Washer Type: Thrust
Width (in): 1.44
Width (mm): 36.61
Units of MeasureUSMetric
Hole Size (in): 0.26
Inside Diameter (in): 0.77
Hole Size (mm): 6.5
View More
Compatible Models
Compatible Models
Generator
SR4SR5SR4BSR4BHV
Generator Set
G3520G3516G3512G3508G3516BG3516HG3520C3516G3520E3508B3512G3520H3512C3512BSR535083516B GENG3512EG3512H3516B
Power Module
3516BXQC1200PMG3516PM3516PM3512
Engine
G3516JG3516HG3520G3520H3512E3512B3512C
Locomotive Engine
3516B3508C3508B3512E3512C3512B
Petroleum Engine
201635123516B3508C3508B3512E3512C3512B
Wheel Dozer
854G
Off Highway Truck
789D785D3508B
Petroleum Gen Set
3512B3512C
Wheel Loader
994992G994F994D994H
Engine - Machine
3516C
Gen Set Engine
POWER SYSG35203516BG3516CG3516B350835123512B3508B3516
Marine Auxiliary
3516B3512C3512B3508B3508C
Marine Engine
3512C35163512E351235083508C3508B3512B3516B3516C
Engine - Industrial
CG170-163512B3561B
Mining Excavator
5230B51305130B
Industrial Engine
3516B351235163508B3512E3512B3512C35083056G3520H
Truck
785789789C789D777C777B789B777D777785C785D785B
Spray Ar
CAT WDS
Tractor
776D776C784C
Gas Engine
G3512HG3512EG3508JG3512BG3512JG3508BG3516JG3516BG3512G3516G3508
View More
Generator
SR4SR5SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 423-0938
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 423-0938
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 423-0938

A Thrust Washer used at the Plug Pipe assembly in a water pump is a small metal washer that is used to help support and guide the shaft of the pump. The thrust washer is typically placed between the plug pipe assembly and the shaft of the water pump and helps to distribute the load evenly across the surface of the shaft.

Attributes:
• Provided with 2 Holes to fit a fastener of size 1/4-20"
• Provide a larger surface area to spread the load and prevent damage to the surface.
• Manufactured to precise specifications and are built for durability and reliability.

Applications:
A Thrust Washer is used in Plug Pipe to distribute the load and maintain proper spacing at the shaft attached to Water Pump.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 423-0938

Units of Measure

USMetric
Hole Size (in): 0.26
Inside Diameter (in): 0.77
Hole Size (mm): 6.5
Inside Diameter (mm): 20
Length (in): 2.2
Length (mm): 55.98
Material: Bronze
Thickness (in): 0.24
Outside Diameter (in): 1.97
Thickness (mm): 6.12
Outside Diameter (mm): 50
Weight (kg): 0.08
Weight (lb): 0.17
Washer Type: Thrust
Width (in): 1.44
Width (mm): 36.61
View More
Compatible Models for part number 423-0938

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516H G3520C 3516 G3520E 3508B 3512 G3520H 3512C 3512B SR5 3508 3516B GEN G3512E G3512H 3516B

POWER MODULE

3516B XQC1200 PMG3516 PM3516 PM3512

ENGINE

G3516J G3516H G3520 G3520H 3512E 3512B 3512C

LOCOMOTIVE ENGINE

3516B 3508C 3508B 3512E 3512C 3512B

PETROLEUM ENGINE

2016 3512 3516B 3508C 3508B 3512E 3512C 3512B

WHEEL DOZER

854G

OFF HIGHWAY TRUCK

789D 785D 3508B

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994 992G 994F 994D 994H

ENGINE - MACHINE

3516C

GEN SET ENGINE

POWER SYS G3520 3516B G3516C G3516B 3508 3512 3512B 3508B 3516

MARINE AUXILIARY

3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3516B 3516C

ENGINE - INDUSTRIAL

CG170-16 3512B 3561B

MINING EXCAVATOR

5230B 5130 5130B

INDUSTRIAL ENGINE

3516B 3512 3516 3508B 3512E 3512B 3512C 3508 3056 G3520H

TRUCK

785 789 789C 789D 777C 777B 789B 777D 777 785C 785D 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C

GAS ENGINE

G3512H G3512E G3508J G3512B G3512J G3508B G3516J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert