The Bucket Center Lip Shroud is a robust, metallic, and wear-resistant material that serves as a protective covering for the left-hand side of the bucket's leading edge. The primary function of the lip shroud is to protect the bucket's leading edge from abrasion and wear caused by contact with various materials during digging and loading activities. By minimizing wear on the bucket's leading edge, the lip shroud contributes to the overall efficiency of the excavation or loading process, reducing downtime for maintenance and replacement.
Attributes: • Constructed from high-strength metals to withstand harsh working conditions. • Designed to be replaceable, allowing for easier maintenance and cost-effective wear management. • Shaped to match the contour of the bucket's center lip, ensuring a seamless fit and optimal protection.
Applications: The Bucket Center Lip Shroud is situated on the center of the bucket's leading edge. It is a critical component in protecting the bucket and ensuring the longevity and efficiency of the excavation or loading process.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Bucket Center Lip Shroud is a robust, metallic, and wear-resistant material that serves as a protective covering for the left-hand side of the bucket's leading edge. The primary function of the lip shroud is to protect the bucket's leading edge from abrasion and wear caused by contact with various materials during digging and loading activities. By minimizing wear on the bucket's leading edge, the lip shroud contributes to the overall efficiency of the excavation or loading process, reducing downtime for maintenance and replacement.
Attributes: • Constructed from high-strength metals to withstand harsh working conditions. • Designed to be replaceable, allowing for easier maintenance and cost-effective wear management. • Shaped to match the contour of the bucket's center lip, ensuring a seamless fit and optimal protection.
Applications: The Bucket Center Lip Shroud is situated on the center of the bucket's leading edge. It is a critical component in protecting the bucket and ensuring the longevity and efficiency of the excavation or loading process.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Bevel Angle: 30
Wear or Durability: Standard
Thickness (in): 2.472
Depth (mm): 545.1
Hole Quantity: 2
Size: 100 mm
Thickness (mm): 62.8
Depth (in): 21.461
Width (mm): 375
Hole Spacing (in): 3.937
Attachment Method: CapSure
Hole Spacing (mm): 100
Base Edge Thickness Class: 100
Spade Angle: 0
Series: X-2
Width (in): 14.764
Units of MeasureUSMetric
Position: Center
Bevel Angle: 30
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Hydraulic Shovel
6015B6020B
View More
Hydraulic Shovel
6015B6020B
Warranty Information
Return Policy
Parts diagram for 437-1194
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 437-1194
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 437-1194
The Bucket Center Lip Shroud is a robust, metallic, and wear-resistant material that serves as a protective covering for the left-hand side of the bucket's leading edge. The primary function of the lip shroud is to protect the bucket's leading edge from abrasion and wear caused by contact with various materials during digging and loading activities. By minimizing wear on the bucket's leading edge, the lip shroud contributes to the overall efficiency of the excavation or loading process, reducing downtime for maintenance and replacement.
Attributes: • Constructed from high-strength metals to withstand harsh working conditions. • Designed to be replaceable, allowing for easier maintenance and cost-effective wear management. • Shaped to match the contour of the bucket's center lip, ensuring a seamless fit and optimal protection.
Applications: The Bucket Center Lip Shroud is situated on the center of the bucket's leading edge. It is a critical component in protecting the bucket and ensuring the longevity and efficiency of the excavation or loading process.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 437-1194
Units of Measure
USMetric
Position: Center
Bevel Angle: 30
Wear or Durability: Standard
Thickness (in): 2.472
Depth (mm): 545.1
Hole Quantity: 2
Size: 100 mm
Thickness (mm): 62.8
Depth (in): 21.461
Width (mm): 375
Hole Spacing (in): 3.937
Attachment Method: CapSure
Hole Spacing (mm): 100
Base Edge Thickness Class: 100
Spade Angle: 0
Series: X-2
Width (in): 14.764
View More
Compatible Models for part number 437-1194
HYDRAULIC SHOVEL
6015B 6020B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.