NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds456-8682: Base Edge Shroud
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds
456-8682: Base Edge Shroud
456-8682: Base Edge Shroud

Cat® 100 mm CapSure™ Shroud - LH

Brand: Cat

Product Images
456-8682: Base Edge Shroud
456-8682: Base Edge Shroud
456-8682: Base Edge Shroud
456-8682: Base Edge Shroud
456-8682: Base Edge Shroud
456-8682: Base Edge Shroud

Cat® 100 mm CapSure™ Shroud - LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Bucket Lip Shroud is a wear protection guard used in the hoe buckets. The purpose of the lip shroud is to protect the bucket's left-hand side cutting edge or lip, which is a high-wear area that encounters significant friction and impact. It is made from hard material that can withstand the loads and stresses in the bucket.

Attributes:
• Provided with the capsure retention to hold the shroud securely in place during operation, preventing any unintended detachment or displacement
• Provided with high strength and wear resistance

Applications:
A Bucket Lip Shroud is used in buckets like the shovel or hoe buckets to protect the lip of the bucket from wear and abrasion when digging, loading, or scraping against hard surfaces like rocks or compacted soil.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Bucket Lip Shroud is a wear protection guard used in the hoe buckets. The purpose of the lip shroud is to protect the bucket's left-hand side cutting edge or lip, which is a high-wear area that encounters significant friction and impact. It is made from hard material that can withstand the loads and stresses in the bucket.

Attributes:
• Provided with the capsure retention to hold the shroud securely in place during operation, preventing any unintended detachment or displacement
• Provided with high strength and wear resistance

Applications:
A Bucket Lip Shroud is used in buckets like the shovel or hoe buckets to protect the lip of the bucket from wear and abrasion when digging, loading, or scraping against hard surfaces like rocks or compacted soil.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Bevel Angle: 30
Wear or Durability: Standard
Thickness (in): 2.472
Depth (mm): 603.1
Hole Quantity: 2
Size: 100 mm
Depth (in): 23.744
Thickness (mm): 62.8
Width (mm): 375
Hole Spacing (in): 3.937
Attachment Method: CapSure
Hole Spacing (mm): 100
Base Edge Thickness Class: 100
Spade Angle: 22
Series: X-2
Width (in): 14.764
Units of MeasureUSMetric
Position: LH
Bevel Angle: 30
Wear or Durability: Standard
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 456-8682
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-8682
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-8682

A Bucket Lip Shroud is a wear protection guard used in the hoe buckets. The purpose of the lip shroud is to protect the bucket's left-hand side cutting edge or lip, which is a high-wear area that encounters significant friction and impact. It is made from hard material that can withstand the loads and stresses in the bucket.

Attributes:
• Provided with the capsure retention to hold the shroud securely in place during operation, preventing any unintended detachment or displacement
• Provided with high strength and wear resistance

Applications:
A Bucket Lip Shroud is used in buckets like the shovel or hoe buckets to protect the lip of the bucket from wear and abrasion when digging, loading, or scraping against hard surfaces like rocks or compacted soil.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 456-8682

Units of Measure

USMetric
Position: LH
Bevel Angle: 30
Wear or Durability: Standard
Thickness (in): 2.472
Depth (mm): 603.1
Hole Quantity: 2
Size: 100 mm
Depth (in): 23.744
Thickness (mm): 62.8
Width (mm): 375
Hole Spacing (in): 3.937
Attachment Method: CapSure
Hole Spacing (mm): 100
Base Edge Thickness Class: 100
Spade Angle: 22
Series: X-2
Width (in): 14.764
View More
Compatible Models for part number 456-8682

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert