NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsShafts437-8539: Expanded Mining Track Roller Shafts
Home
UndercarriageRolling ComponentsShafts
437-8539: Expanded Mining Track Roller Shafts
437-8539: Expanded Mining Track Roller Shafts

Cat® Shaft-Load Rlr 210mm Bearing Diameter, 860mm long, Straight Pins

Brand: Cat

Product Images
437-8539: Expanded Mining Track Roller Shafts
437-8539: Expanded Mining Track Roller Shafts
437-8539: Expanded Mining Track Roller Shafts
437-8539: Expanded Mining Track Roller Shafts
437-8539: Expanded Mining Track Roller Shafts

Cat® Shaft-Load Rlr 210mm Bearing Diameter, 860mm long, Straight Pins

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Load Roller Shaft is responsible for supporting and facilitating the smooth movement of the Track Roller. It is mounted horizontally within the track roller frame and supports the load roller, which is responsible for distributing the weight evenly across the Track.

Attributes:
• Provided with grease holes which helps to minimize the wear between the components
• Features cotter pin hole for secure locking function within the shaft

Applications:
The Load Roller Shaft helps keep the track aligned and prevents it from slipping during movements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Load Roller Shaft is responsible for supporting and facilitating the smooth movement of the Track Roller. It is mounted horizontally within the track roller frame and supports the load roller, which is responsible for distributing the weight evenly across the Track.

Attributes:
• Provided with grease holes which helps to minimize the wear between the components
• Features cotter pin hole for secure locking function within the shaft

Applications:
The Load Roller Shaft helps keep the track aligned and prevents it from slipping during movements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Low Alloy Steel
Overall Length (mm): 860
Material: Low Alloy Steel
Overall Length (mm): 860
View More
Compatible Models
Compatible Models
Electric Rope Shovel
74957495 HF
View More
Electric Rope Shovel
74957495 HF
Warranty Information
Return Policy
Parts diagram for 437-8539
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
437-8539437-8539
437-8535437-8535
460-9451460-9451
View All Parts
Frequently bought together
437-8539
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
437-8535
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
460-9451
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
437-8287
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
438-1104
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
438-1173
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 437-8539
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 437-8539

The Load Roller Shaft is responsible for supporting and facilitating the smooth movement of the Track Roller. It is mounted horizontally within the track roller frame and supports the load roller, which is responsible for distributing the weight evenly across the Track.

Attributes:
• Provided with grease holes which helps to minimize the wear between the components
• Features cotter pin hole for secure locking function within the shaft

Applications:
The Load Roller Shaft helps keep the track aligned and prevents it from slipping during movements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 437-8539
Material: Low Alloy Steel
Overall Length (mm): 860
View More
Compatible Models for part number 437-8539

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert