NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsShafts460-9451: 240mm Outer Diameter Track Idler Shaft
Home
UndercarriageRolling ComponentsShafts
460-9451: 240mm Outer Diameter Track Idler Shaft
460-9451: 240mm Outer Diameter Track Idler Shaft

Cat® Shaft (Rear Idler) 239.97mm Bearing Diameter, Straight Pins, 870mm long

Brand: Cat

Product Images
460-9451: 240mm Outer Diameter Track Idler Shaft
460-9451: 240mm Outer Diameter Track Idler Shaft
460-9451: 240mm Outer Diameter Track Idler Shaft
460-9451: 240mm Outer Diameter Track Idler Shaft
460-9451: 240mm Outer Diameter Track Idler Shaft

Cat® Shaft (Rear Idler) 239.97mm Bearing Diameter, Straight Pins, 870mm long

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Track Idler Shaft is designed to serve as a key link between the Track Frame and the Track providing support, tension, and alignment for the Track Chain. It helps to maintain tension in the Track, absorbing the forces generated during operation and reducing wear on the Track components.

Attributes:
• Ensures proper positioning of the Track Chain
• Helps to control lateral movement and prevent it from derailing

Applications:
A Track Idler Shaft is used to support and guide the Track Chain in conjunction with the idler wheels.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Track Idler Shaft is designed to serve as a key link between the Track Frame and the Track providing support, tension, and alignment for the Track Chain. It helps to maintain tension in the Track, absorbing the forces generated during operation and reducing wear on the Track components.

Attributes:
• Ensures proper positioning of the Track Chain
• Helps to control lateral movement and prevent it from derailing

Applications:
A Track Idler Shaft is used to support and guide the Track Chain in conjunction with the idler wheels.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Low Alloy Steel
Overall Length (mm): 870
Material: Low Alloy Steel
Overall Length (mm): 870
View More
Compatible Models
Compatible Models
Electric Rope Shovel
74957495 HF
View More
Electric Rope Shovel
74957495 HF
Warranty Information
Return Policy
Parts diagram for 460-9451
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
460-9451460-9451
438-1278438-1278
438-1104438-1104
View All Parts
Frequently bought together
460-9451
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
438-1278
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
438-1104
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
437-8539
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
438-1264
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
437-8815
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 460-9451
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 460-9451

A Track Idler Shaft is designed to serve as a key link between the Track Frame and the Track providing support, tension, and alignment for the Track Chain. It helps to maintain tension in the Track, absorbing the forces generated during operation and reducing wear on the Track components.

Attributes:
• Ensures proper positioning of the Track Chain
• Helps to control lateral movement and prevent it from derailing

Applications:
A Track Idler Shaft is used to support and guide the Track Chain in conjunction with the idler wheels.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 460-9451
Material: Low Alloy Steel
Overall Length (mm): 870
View More
Compatible Models for part number 460-9451

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert