Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 8T-6850 (M16 X 1.5)
Connector Type: Metric Flat Faced Thread to Male Quick Disconnect Nipple
Oil and Fuel Compatible Seal: 228-7102 (M16 X 1.5)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5)
Primary Sealing Material: NBR
Length (mm): 57
Thread: M16X1.5
Hex Size (mm): 24
Length (in): 2.23
Hex Size (in): 0.94
Material: Alloy Steel
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 8T-6850 (M16 X 1.5)
Connector Type: Metric Flat Faced Thread to Male Quick Disconnect Nipple
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 439-1840
Units of Measure
USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 8T-6850 (M16 X 1.5)
Connector Type: Metric Flat Faced Thread to Male Quick Disconnect Nipple
Oil and Fuel Compatible Seal: 228-7102 (M16 X 1.5)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5)
Primary Sealing Material: NBR
Length (mm): 57
Thread: M16X1.5
Hex Size (mm): 24
Length (in): 2.23
Hex Size (in): 0.94
Material: Alloy Steel
View More
Compatible Models for part number 439-1840
GENERATOR
LC51XX LC31XX
GENERATOR SET
C7.1 GEN C7.1 C4.4 XQP150 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.