NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsAlarms & HornsAlarms459-9618: Backup Alarm
Home
CabsAlarms & HornsAlarms
459-9618: Backup Alarm
459-9618: Backup Alarm

Cat® Backup Alarm (Basic Alarm Group)

Brand: Cat

fallback-image
459-9618: Backup Alarm

Cat® Backup Alarm (Basic Alarm Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Backup Alarm are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment. They are designed to be water resistant.



Application:
Cat® Parts can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Backup Alarm are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment. They are designed to be water resistant.



Application:
Cat® Parts can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 102
Length (in): 4.02
Height (mm): 72
Height (in): 2.83
Width (mm): 44
Width (in): 1.73
Sound Level (dBa): 97 dBA @ 1.2m
Current (Amps): 0.04
Voltage (volts): 12 - 24 VDC
Operating Temperature: -40°C to +85°C
Frequency (Hz): 700 - 2800
Material: Nylon Plastic,Polyamide Plastic
Weight (kg): 0.41
Weight (lb): 0.9
Units of MeasureUSMetric
Length (mm): 102
Length (in): 4.02
Height (mm): 72
View More
Compatible Models
Compatible Models
Telehandler
TL642TL642DTL943DTL1255DTH417DTL1055DTH417CTH314DTH414CTH514DTL1255TL1055TL943
View More
Telehandler
TL642TL642DTL943DTL1255DTH417DTL1055DTH417CTH314DTH414CTH514DTL1255TL1055TL943
Warranty Information
Return Policy
Parts diagram for 459-9618
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-9618
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 459-9618

Description:
Cat® Backup Alarm are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment. They are designed to be water resistant.



Application:
Cat® Parts can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat back up alarm assemblies are used on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 459-9618

Units of Measure

USMetric
Length (mm): 102
Length (in): 4.02
Height (mm): 72
Height (in): 2.83
Width (mm): 44
Width (in): 1.73
Sound Level (dBa): 97 dBA @ 1.2m
Current (Amps): 0.04
Voltage (volts): 12 - 24 VDC
Operating Temperature: -40°C to +85°C
Frequency (Hz): 700 - 2800
Material: Nylon Plastic,Polyamide Plastic
Weight (kg): 0.41
Weight (lb): 0.9
View More
Compatible Models for part number 459-9618

TELEHANDLER

TL642 TL642D TL943D TL1255D TH417D TL1055D TH417C TH314D TH414C TH514D TL1255 TL1055 TL943

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert