NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth467-9813: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
467-9813: Bucket Tip
467-9813: Bucket Tip

Cat® K130 Penetration Plus Excavator Bucket Tip

Brand: Cat

Product Images
467-9813: Bucket Tip
467-9813: Bucket Tip
467-9813: Bucket Tip
467-9813: Bucket Tip
467-9813: Bucket Tip
467-9813: Bucket Tip

Cat® K130 Penetration Plus Excavator Bucket Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 25% more wear material than general purpose tips
• 10-15% more usable life
• 25% less cross-sectional area
• Symmetric, ribbed top and bottom
• Self-sharpening during wear

Applications:
• High-impact trenching, excavating and loading
• Moderate-to-high impact areas
• Densely compacted material, including clay
• Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 25% more wear material than general purpose tips
• 10-15% more usable life
• 25% less cross-sectional area
• Symmetric, ribbed top and bottom
• Self-sharpening during wear

Applications:
• High-impact trenching, excavating and loading
• Moderate-to-high impact areas
• Densely compacted material, including clay
• Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 15.197
Size: K130
Rear Width (mm): 171
Front Width (in): 3.976
Front Width (mm): 101
Shape: Penetration Plus
Rear Width (in): 6.732
Series: K Series
Rear Height (mm): 148
Overall Length (mm): 386
Rear Height (in): 5.827
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 15.197
View More
Compatible Models
Compatible Models
Excavator
336E LN349D2 L365C L349D2352F352F-VG345C L349E L345D L349F L349F LXE336D2 L349D L349E L VG352F XE VG340D2 L330D L365C336E L336D L345C345D L VG345D
Mobile Hyd Power Unit
365C L
View More
Excavator
336E LN349D2 L365C L349D2352F352F-VG345C L349E L345D L349F L349F LXE336D2 L349D L349E L VG352F XE VG340D2 L330D L365C336E L336D L345C345D L VG345D
Warranty Information
Return Policy
Parts diagram for 467-9813
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 467-9813
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 467-9813

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 25% more wear material than general purpose tips
• 10-15% more usable life
• 25% less cross-sectional area
• Symmetric, ribbed top and bottom
• Self-sharpening during wear

Applications:
• High-impact trenching, excavating and loading
• Moderate-to-high impact areas
• Densely compacted material, including clay
• Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 467-9813

Units of Measure

USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 15.197
Size: K130
Rear Width (mm): 171
Front Width (in): 3.976
Front Width (mm): 101
Shape: Penetration Plus
Rear Width (in): 6.732
Series: K Series
Rear Height (mm): 148
Overall Length (mm): 386
Rear Height (in): 5.827
View More
Compatible Models for part number 467-9813

EXCAVATOR

336E LN 349D2 L 365C L 349D2 352F 352F-VG 345C L 349E L 345D L 349F L 349F LXE 336D2 L 349D L 349E L VG 352F XE VG 340D2 L 330D L 365C 336E L 336D L 345C 345D L VG 345D

MOBILE HYD POWER UNIT

365C L

View More
Related parts
220-9130
220-9130: K Series Tip Retainer
Contact Dealer
232-2139
232-2139: K Series Tip Retainer
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert