NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters469-4316: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
469-4316: Bucket Adapter
469-4316: Bucket Adapter

Cat® Weld-On K130 Two Strap Adapter

Brand: Cat

Product Images
469-4316: Bucket Adapter
469-4316: Bucket Adapter
469-4316: Bucket Adapter
469-4316: Bucket Adapter
469-4316: Bucket Adapter
469-4316: Bucket Adapter

Cat® Weld-On K130 Two Strap Adapter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•K130 Center hammerless adapter to fit a 70 mm base edge with a 22.5 degree bevel angle


Applications:
• Excavator Bucket

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•K130 Center hammerless adapter to fit a 70 mm base edge with a 22.5 degree bevel angle


Applications:
• Excavator Bucket

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Two Strap
Position: Center
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 21.181
Hole Quantity: 0
Size: K130
Corner Kickout Angle: 0
Width (mm): 170
Bottom Strap Length (mm): 360
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 14.173
Base Edge Thickness Class: 70
Series: K Series
Overall Length (mm): 538
Width (in): 6.693
Units of MeasureUSMetric
Type: Two Strap
Position: Center
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Excavator
336E LN349D2 L349D2352352F352F-VG349E L345D L349349F LXE336D2 L336349D L349E L VG352F XE VG336E L336D L345C345D
View More
Excavator
336E LN349D2 L349D2352352F352F-VG349E L345D L349349F LXE336D2 L336349D L349E L VG352F XE VG336E L336D L345C345D
Warranty Information
Return Policy
Parts diagram for 469-4316
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 469-4316
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 469-4316

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•K130 Center hammerless adapter to fit a 70 mm base edge with a 22.5 degree bevel angle


Applications:
• Excavator Bucket

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 469-4316

Units of Measure

USMetric
Type: Two Strap
Position: Center
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 21.181
Hole Quantity: 0
Size: K130
Corner Kickout Angle: 0
Width (mm): 170
Bottom Strap Length (mm): 360
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 14.173
Base Edge Thickness Class: 70
Series: K Series
Overall Length (mm): 538
Width (in): 6.693
View More
Compatible Models for part number 469-4316

EXCAVATOR

336E LN 349D2 L 349D2 352 352F 352F-VG 349E L 345D L 349 349F LXE 336D2 L 336 349D L 349E L VG 352F XE VG 336E L 336D L 345C 345D

View More
Related parts
469-4319
469-4319: Bucket Adapter
Contact Dealer
469-4320
469-4320: Bucket Adapter
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert