NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsOther Ground Engaging ToolsMulcher Teeth475-2811: Right Hand Side Cutter Tooth
Home
Ground Engaging ToolsOther Ground Engaging ToolsMulcher Teeth
475-2811: Right Hand Side Cutter Tooth
475-2811: Right Hand Side Cutter Tooth

Cat® Right Hand Side Mulching Head Drive Cutter Tooth for cutting and mulching in forestry and land clearing operations

Brand: Cat

Product Images
475-2811: Right Hand Side Cutter Tooth
475-2811: Right Hand Side Cutter Tooth
475-2811: Right Hand Side Cutter Tooth
475-2811: Right Hand Side Cutter Tooth
475-2811: Right Hand Side Cutter Tooth

Cat® Right Hand Side Mulching Head Drive Cutter Tooth for cutting and mulching in forestry and land clearing operations

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® mulching chisles are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® mulching chisles are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 63.2
Position: RH
Type: Carbide
Length (in): 3.287
Material: Carbon Steel
Depth (mm): 72
Depth (in): 2.835
Width (in): 2.488
Length (mm): 83.5
Units of MeasureUSMetric
Width (mm): 63.2
Position: RH
Type: Carbide
View More
Compatible Models
Compatible Models
Mulcher
HM3013HM5515HM4815
Mulching Head
HM418CHM518HM415CHM2615HM4015HM315CHM316HM416HM418
View More
Mulcher
HM3013HM5515HM4815
Warranty Information
Return Policy
Parts diagram for 475-2811
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
475-2811475-2811
475-2812475-2812
475-2810475-2810
View All Parts
Frequently bought together
475-2811
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
475-2812
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
475-2810
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
487-2141
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
600-9604
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
475-2816
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 475-2811
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 475-2811

Offering unparalleled manufacturing precision, Cat® mulching chisles are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 475-2811

Units of Measure

USMetric
Width (mm): 63.2
Position: RH
Type: Carbide
Length (in): 3.287
Material: Carbon Steel
Depth (mm): 72
Depth (in): 2.835
Width (in): 2.488
Length (mm): 83.5
View More
Compatible Models for part number 475-2811

MULCHER

HM3013 HM5515 HM4815

MULCHING HEAD

HM418C HM518 HM415C HM2615 HM4015 HM315C HM316 HM416 HM418

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert