NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsOther Ground Engaging ToolsMulcher Teeth600-9604: Chisel Cutter Tooth
Home
Ground Engaging ToolsOther Ground Engaging ToolsMulcher Teeth
600-9604: Chisel Cutter Tooth
600-9604: Chisel Cutter Tooth

Cat® Mulching Head Rotary Cutter Chisel Cutter Tooth to efficiently cut and mulch vegetation in forestry and land clearing operations

Brand: Cat

Product Images
600-9604: Chisel Cutter Tooth
600-9604: Chisel Cutter Tooth
600-9604: Chisel Cutter Tooth
600-9604: Chisel Cutter Tooth
600-9604: Chisel Cutter Tooth

Cat® Mulching Head Rotary Cutter Chisel Cutter Tooth to efficiently cut and mulch vegetation in forestry and land clearing operations

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

Offering unparalleled manufacturing precision, Cat® mulching teeth are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Applicable Models:
246D, 246D3, 262D, 262D2, 272D2, 272D2 XHP, 272D3, 272D3 XE, 279D, 279D3, 289D, 289D3, 299D2, 299D2 XHP, 299D3, 299D3 XE, HM2615, HM315C, HM316, HM4015, HM415C, HM416, HM418C

Description:

Offering unparalleled manufacturing precision, Cat® mulching teeth are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Applicable Models:
246D, 246D3, 262D, 262D2, 272D2, 272D2 XHP, 272D3, 272D3 XE, 279D, 279D3, 289D, 289D3, 299D2, 299D2 XHP, 299D3, 299D3 XE, HM2615, HM315C, HM316, HM4015, HM415C, HM416, HM418C

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 84
Length (in): 3.307
Width (mm): 61.4
Width (in): 2.417
Height (mm): 84
Height (in): 3.31
Material: Steel,Carbon Steel
Weight (kg): 0.7
Weight (lb): 1.54
Type: Chisel
Position: Center
Depth (mm): 47
Depth (in): 1.85
Units of MeasureUSMetric
Length (mm): 84
Length (in): 3.307
Width (mm): 61.4
View More
Compatible Models
Compatible Models
Mulcher
HM3013HM4815
Mulching Head
HM518HM2615HM4015HM316HM416HM418
View More
Mulcher
HM3013HM4815
Warranty Information
Return Policy
Parts diagram for 600-9604
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 600-9604
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 600-9604

Description:

Offering unparalleled manufacturing precision, Cat® mulching teeth are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Applicable Models:
246D, 246D3, 262D, 262D2, 272D2, 272D2 XHP, 272D3, 272D3 XE, 279D, 279D3, 289D, 289D3, 299D2, 299D2 XHP, 299D3, 299D3 XE, HM2615, HM315C, HM316, HM4015, HM415C, HM416, HM418C

View More
Specifications for part number 600-9604

Units of Measure

USMetric
Length (mm): 84
Length (in): 3.307
Width (mm): 61.4
Width (in): 2.417
Height (mm): 84
Height (in): 3.31
Material: Steel,Carbon Steel
Weight (kg): 0.7
Weight (lb): 1.54
Type: Chisel
Position: Center
Depth (mm): 47
Depth (in): 1.85
View More
Compatible Models for part number 600-9604

MULCHER

HM3013 HM4815

MULCHING HEAD

HM518 HM2615 HM4015 HM316 HM416 HM418

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert