NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Arms487-6811: Cab Window Wiper Arm
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Arms
487-6811: Cab Window Wiper Arm
487-6811: Cab Window Wiper Arm

Cat® Cab Window Wiper Arm, Steel, L X W: 914 X 73mm

Brand: Cat

Product Images
487-6811: Cab Window Wiper Arm
487-6811: Cab Window Wiper Arm
487-6811: Cab Window Wiper Arm
487-6811: Cab Window Wiper Arm
487-6811: Cab Window Wiper Arm

Cat® Cab Window Wiper Arm, Steel, L X W: 914 X 73mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers, such as part # 487-6811, clear precipitation and debris to provide the operator with a clear view of the surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Material: Steel
• Trouble-free installation
• Length: 914mm (36.00 in)
• Width: 73mm (2.86 in)
• Height: 466mm (18.34 in)

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on the windshield. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers, such as part # 487-6811, clear precipitation and debris to provide the operator with a clear view of the surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Material: Steel
• Trouble-free installation
• Length: 914mm (36.00 in)
• Width: 73mm (2.86 in)
• Height: 466mm (18.34 in)

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on the windshield. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 18.34
Height (mm): 466
Length (in): 36.00
Length (mm): 914
Material: Steel,Carbon Steel
Width (in): 2.86
Width (mm): 73
Units of MeasureUSMetric
Height (in): 18.34
Height (mm): 466
Length (in): 36.00
View More
Compatible Models
Compatible Models
Wheeled Excavator
M313-07M314MH3026M315MH3040M314-07M322M320M318M319M316M317
Excavator
320340336 MHPU326349325323315 GCOTHERMH3040395330352374350317340MHPU315313335336320 GC352 UHD
Material Handler
MH3050MH3250MH3032MH3040MH3260MH3022MH3024
Mobile Hyd Power Unit
330 MHPU
View More
Wheeled Excavator
M313-07M314MH3026M315MH3040M314-07M322M320M318M319M316M317
Warranty Information
Return Policy
Parts diagram for 487-6811
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 487-6811
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 487-6811

Description:
Cat windshield wipers, such as part # 487-6811, clear precipitation and debris to provide the operator with a clear view of the surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Material: Steel
• Trouble-free installation
• Length: 914mm (36.00 in)
• Width: 73mm (2.86 in)
• Height: 466mm (18.34 in)

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on the windshield. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 487-6811

Units of Measure

USMetric
Height (in): 18.34
Height (mm): 466
Length (in): 36.00
Length (mm): 914
Material: Steel,Carbon Steel
Width (in): 2.86
Width (mm): 73
View More
Compatible Models for part number 487-6811

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 MH3040 M314-07 M322 M320 M318 M319 M316 M317

EXCAVATOR

320 340 336 MHPU 326 349 325 323 315 GC OTHER MH3040 395 330 352 374 350 317 340MHPU 315 313 335 336 320 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3032 MH3040 MH3260 MH3022 MH3024

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert