NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Blades611-9436: Cab Window Wiper Blade
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Blades
611-9436: Cab Window Wiper Blade
611-9436: Cab Window Wiper Blade

Cat® Cab Window Wiper Blade, Steel and Rubber, L X W: 1360 X 116mm

Brand: Cat

Product Images
611-9436: Cab Window Wiper Blade
611-9436: Cab Window Wiper Blade
611-9436: Cab Window Wiper Blade
611-9436: Cab Window Wiper Blade
611-9436: Cab Window Wiper Blade

Cat® Cab Window Wiper Blade, Steel and Rubber, L X W: 1360 X 116mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers like 611-9436 clear precipitation and debris to provide the operator with a clear view of the surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Material: Steel/Rubber
• Trouble-free installation
• Length: 1360mm (53.54 in)
• Width: 116mm (4.56 in)
• Height: 107mm (4.20 in)

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on the windshield. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers like 611-9436 clear precipitation and debris to provide the operator with a clear view of the surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Material: Steel/Rubber
• Trouble-free installation
• Length: 1360mm (53.54 in)
• Width: 116mm (4.56 in)
• Height: 107mm (4.20 in)

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on the windshield. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 4.2
Height (mm): 107
Length (in): 53.54
Length (mm): 1360
Material: Steel and Rubber,Carbon Steel
Width (in): 4.56
Width (mm): 116
Units of MeasureUSMetric
Height (in): 4.2
Height (mm): 107
Length (in): 53.54
View More
Compatible Models
Compatible Models
Wheeled Excavator
M313-07M314MH3026M315MH3040M314-07M322M320M318M319M316M317
Excavator
320340336 MHPU326349325323315 GCOTHERMH3040395330352374350317340MHPU315313335336320 GC
Material Handler
MH3050MH3250MH3032MH3040MH3260MH3022MH3024
Mobile Hyd Power Unit
330 MHPU
View More
Wheeled Excavator
M313-07M314MH3026M315MH3040M314-07M322M320M318M319M316M317
Warranty Information
Return Policy
Parts diagram for 611-9436
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert