NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals495-8212: 150mm Bore Diameter Two Piece Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece Seal

Cat® Two Piece Seal with Plastic Ring Seal and Rubber Expander for Boom Cylinder and Bucket Cylinder

Brand: Cat

Product Images
495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece Seal
495-8212: 150mm Bore Diameter Two Piece Seal

Cat® Two Piece Seal with Plastic Ring Seal and Rubber Expander for Boom Cylinder and Bucket Cylinder

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Piston seal prevents oil transfer between the rod end of the cylinder and the cap end.

Attributes:
• Rubber seal with plastic ring
• Groove Width: 9.63 mm (0.379 in)
• Groove Diameter: 130.63 mm (5.142 in)
• Bore Diameter: 150 mm (5.905 in)

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Piston seal prevents oil transfer between the rod end of the cylinder and the cap end.

Attributes:
• Rubber seal with plastic ring
• Groove Width: 9.63 mm (0.379 in)
• Groove Diameter: 130.63 mm (5.142 in)
• Bore Diameter: 150 mm (5.905 in)

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polyamide Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Material: Polyamide Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD63
Transmission
TR16-C7.1
Articulated Truck
725C730 EJECTOR730C2740C740B740 GC730C745C725725C2735C735B745730735
Track Loader
963963K
Ejector Truck
740730C2 EJ730C740B
Excavator
336E LN340340F336E LH329D L336D2 LXE340F L LRE336D324D336E324E336F336F LN XE336D2 L330D LN340D2 L324E L336F L336F XE330D2336E LNH329E L325C L322C336D LN336D2 GC330D2 L336340F L UHD324E LN329D330F L329E326D2 L330D FM336F LNXE329F L336D2 XE325D L326D2336F LN329E LN330C L326F L336D L336D2330F336F L XE568 FM329D2 L330D329D2336D2 L XE330F LN324D L330D L336E L325C326F LN325D336E H
Material Handler
MH3260
Mobile Hyd Power Unit
336FMHPU336D L336E HVG336F336E352FMHPU
Wheel Loader
962950K962K950M962M950
View More
Underground Art Truck
AD60AD63
Warranty Information
Return Policy
Parts diagram for 495-8212
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert