Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
330D L329D L336FMHPU345D385C349D L336D L336E HVG330D330C325D L325D336F336E352FMHPU345C L
Wheel Loader
980 XE982XE980982980XE980K980M982 XE982M
View More
Underground Art Truck
AD60AD63
Warranty Information
Return Policy
Parts diagram for 7Y-4673
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-4673
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-4673
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-4673
Units of Measure
USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
336E LN 340 340F 322B L 330 L 345B II 345B L 336E LH 330-A L 325-A LN 330D MH 328D LCR 329D LN 320-A L 325-A FM L 325B L 329D L 336D2 LXE 340F L LRE 336D 324D 336E 324E 336F 336F LN XE 375-A L 325-A 336D2 L 330D LN 322B LN 326D L 340D2 L 324E L 336F L 336F XE 390D 322N 390F 325 LN 322-A LN 326 345C L 330D2 336E LNH 330 GC 325-A L 329E L 322 LN 325C L 322B 322C 390D L 336D LN 330 336D2 GC 340D L 323D L 340MHPU 325C FM 322 L 330D2 L 336 333 340F L UHD 324E LN 329D 330F L 329E 326D2 L 330B L 330B LN 385B 330D FM 385C 345B 345D 330-A 336 MHPU 325D FM 325B LN 385C L 336F LNXE 329F L 336D2 XE 325D L 330C LN 320C 330-A L 326D2 330 LN 336F LN 325 L 329E LN 330C L 326F L 336D L 375-A 336D2 330-A LN 330F 336F L XE 320B L 568 FM 329D2 L 322C FM 330B 330C FM 330C 330D 326F 324D LN 390F L 322-A 329D2 320 L 336D2 L XE M325D L MH 325B 330F LN FM568 324D L 330D L 322-A L 330GC 336E L 322-A N 325C 326F LN 325D 336E H 365B
MATERIAL HANDLER
M325D L MH
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 345D 385C 349D L 336D L 336E HVG 330D 330C 325D L 325D 336F 336E 352FMHPU 345C L
WHEEL LOADER
980 XE 982XE 980 982 980XE 980K 980M 982 XE 982M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.