NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links4E-3456: Transmission Control Lever
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links
4E-3456: Transmission Control Lever
4E-3456: Transmission Control Lever

Cat® Transmission Control Lever

Brand: Cat

Product Images
4E-3456: Transmission Control Lever
4E-3456: Transmission Control Lever
4E-3456: Transmission Control Lever
4E-3456: Transmission Control Lever
4E-3456: Transmission Control Lever

Cat® Transmission Control Lever

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
367-6081
367-6081 : Handle Shift Lever
Contact Dealer
Description
Description

Description:
The Transmission Control Lever, also known as a gear selector or shift lever, is a part of the transmission unit that allows the driver to select and engage different gears. The lever is located on the center console or steering column, within easy reach of the driver. It is connected to the transmission through a series of shift linkages and cables, which transmit the driver's input to the transmission. 

Attributes:
• Designed for comfortable use with an appropriate grip and position for smooth gear changes.
• Withstands repeated use and exposure to heat and vibration.

Applications:
The Transmission Control Lever is used to ensure safe and efficient operation, as it allows the driver to control the movement and speed, widely used in Cat 215, 215B, and 304.5 Excavators, 615 and 615C Wheel Tractor (For Scraper), 814B and 824C Wheel Type Tractor (For Dozer), 815B, 816B, 825C and 826C Compactor, 916, 926, 926E, 936, 936E, 936F, 950B, 950E, 950F, 966D, 966E, 966F, 980C, 980F, 980S, G916, G926, G936, IT18, IT18B, IT28 and IT28B Wheel Loader, FB508 Tree Harvester, TH28, TR28, TR35 and TR43 Powertrain (Powermodules, Trans, Tc), V1100 CTH, V165C, V180C, V200C, V165C, V200C, V200C, V225C, V225C, V250C, V265C, V300C, V330C, V550, V620, V700, V800, V900CH, V925, and V925LH Lift Truck.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The Transmission Control Lever, also known as a gear selector or shift lever, is a part of the transmission unit that allows the driver to select and engage different gears. The lever is located on the center console or steering column, within easy reach of the driver. It is connected to the transmission through a series of shift linkages and cables, which transmit the driver's input to the transmission. 

Attributes:
• Designed for comfortable use with an appropriate grip and position for smooth gear changes.
• Withstands repeated use and exposure to heat and vibration.

Applications:
The Transmission Control Lever is used to ensure safe and efficient operation, as it allows the driver to control the movement and speed, widely used in Cat 215, 215B, and 304.5 Excavators, 615 and 615C Wheel Tractor (For Scraper), 814B and 824C Wheel Type Tractor (For Dozer), 815B, 816B, 825C and 826C Compactor, 916, 926, 926E, 936, 936E, 936F, 950B, 950E, 950F, 966D, 966E, 966F, 980C, 980F, 980S, G916, G926, G936, IT18, IT18B, IT28 and IT28B Wheel Loader, FB508 Tree Harvester, TH28, TR28, TR35 and TR43 Powertrain (Powermodules, Trans, Tc), V1100 CTH, V165C, V180C, V200C, V165C, V200C, V200C, V225C, V225C, V250C, V265C, V300C, V330C, V550, V620, V700, V800, V900CH, V925, and V925LH Lift Truck.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 5.11
Weight (kg): 2.08
Weight (lb): 4.59
Length (mm): 129.8
Units of MeasureUSMetric
Length (in): 5.11
Weight (kg): 2.08
Weight (lb): 4.59
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT28IT18BIT28BIT18
Soil Compactor
815B825C
Wheel Dozer
814B824C
Landfill Compactor
816B826C
Wheel Loader
950B/950EG926936916936E926E966D936F966F966EG936950B926950E950F980C980F950F II
View More
Integrated Toolcarrier
IT28IT18BIT28BIT18
Warranty Information
Return Policy
Parts diagram for 4E-3456
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4E-3456
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4E-3456

Description:
The Transmission Control Lever, also known as a gear selector or shift lever, is a part of the transmission unit that allows the driver to select and engage different gears. The lever is located on the center console or steering column, within easy reach of the driver. It is connected to the transmission through a series of shift linkages and cables, which transmit the driver's input to the transmission. 

Attributes:
• Designed for comfortable use with an appropriate grip and position for smooth gear changes.
• Withstands repeated use and exposure to heat and vibration.

Applications:
The Transmission Control Lever is used to ensure safe and efficient operation, as it allows the driver to control the movement and speed, widely used in Cat 215, 215B, and 304.5 Excavators, 615 and 615C Wheel Tractor (For Scraper), 814B and 824C Wheel Type Tractor (For Dozer), 815B, 816B, 825C and 826C Compactor, 916, 926, 926E, 936, 936E, 936F, 950B, 950E, 950F, 966D, 966E, 966F, 980C, 980F, 980S, G916, G926, G936, IT18, IT18B, IT28 and IT28B Wheel Loader, FB508 Tree Harvester, TH28, TR28, TR35 and TR43 Powertrain (Powermodules, Trans, Tc), V1100 CTH, V165C, V180C, V200C, V165C, V200C, V200C, V225C, V225C, V250C, V265C, V300C, V330C, V550, V620, V700, V800, V900CH, V925, and V925LH Lift Truck.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4E-3456

Units of Measure

USMetric
Length (in): 5.11
Weight (kg): 2.08
Weight (lb): 4.59
Length (mm): 129.8
View More
Compatible Models for part number 4E-3456

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

950B/950E G926 936 916 936E 926E 966D 936F 966F 966E G936 950B 926 950E 950F 980C 980F 950F II

View More
Compare Alternate Parts
4E-3456
This part:
4E-3456: Transmission Control Lever
Length (in)

5.11

Weight (lb)

4.59

Description

Cat® Transmission Control Lever

367-6081
This part:
367-6081: Handle Shift Lever

Description

Cat® General Duty LEVER ASSEMBLY

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert