NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications8R-7075: Transmission Control Rack
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
8R-7075: Transmission Control Rack
8R-7075: Transmission Control Rack

Cat® Transmission Shift Control Rack

Brand: Cat

Product Images
8R-7075: Transmission Control Rack
8R-7075: Transmission Control Rack
8R-7075: Transmission Control Rack
8R-7075: Transmission Control Rack
8R-7075: Transmission Control Rack

Cat® Transmission Shift Control Rack

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8R-7075
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8R-7075

A Transmission Control Rack is a key part of a mechanical or automated transmission unit that facilitates the selection and engagement of different gears. It consists of a series of teeth or grooves arranged in a straight line. The Rack is connected to the Shift lever or actuator and is responsible for translating the driver's input or electronic signals into a physical movement that engages the desired gear.

Attributes:
• Withstand the forces and stresses involved in gear shifting without deformation
• Provide with smooth operation of the transmission

Applications:
A Transmission Control Rack is used to provide accurate and reliable movement and ensure proper gear engagement, contributing to the efficient operation of the transmission unit.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8R-7075

Units of Measure

USMetric
Length (mm): 161.70
Outside Diameter (mm): 15.75
Length (in): 6.36
Outside Diameter (in): 0.62
Thread Size (in): 1/4-28
Material: Carbon Steel
View More
Compatible Models for part number 8R-7075

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C 834B

LANDFILL COMPACTOR

836 816B 826C

WHEEL LOADER

950B/950E G926 936 916 936E 926E 966D 936F 988B 966F 966E G936 950B 926 950E 950F 980C 992C 980F 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert