NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4J-2506: 7.59mm Inner Diameter Seal O Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
4J-2506: 7.59mm Inner Diameter Seal O Ring
4J-2506: 7.59mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
4J-2506: 7.59mm Inner Diameter Seal O Ring
4J-2506: 7.59mm Inner Diameter Seal O Ring
4J-2506: 7.59mm Inner Diameter Seal O Ring
4J-2506: 7.59mm Inner Diameter Seal O Ring
4J-2506: 7.59mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 7.59
Inside Diameter (in): 0.299
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 109
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 7.59
View More
Compatible Models
Compatible Models
Generator
SR4
Underground Art Truck
AD45BAD55BAD60AD55AD63AD45
Truck Engine
3408B1673C3306B16741693340834063306
Felling Head
SAT420
Integrated Toolcarrier
IT24FIT12BIT14FIT38GIT14BIT38FIT28GIT28FIT18F
Off Highway Truck
777G777E773GC772770777775773
Winch
595859N59L58L
Motor Grader
120H16120K135H163H140K140H140G130G140K 2143H135H NA163H NA120H NA140H ES160H ES12H NA120H ES16016G140H NA14014E12H12G12K120160K160H160G12F160H NA12H ES120K 2
Wheel Skidder
535C535B545C525C525B525518515545
Track-Type Tractor
D10D4DD6CD5D10ND7FD8KD8LD8HD9GD9LD9ND9H
Marine Engine
33043306341234083406D353ED353CD353DD330C3408BD349D346D348D343D334D333C
Pipelayer
561C583K589594H
Harvester Head
SAT323SAT322SAT322TSAT318SAT223SAT223TSAT323TSAT318TSCSAT422DBSAT318T
Mining Excavator
5110B51305130B
Front Shovel
235C385C50805090B
Excavator
215B215C215D375-A L225B225D385C FS385C L219D365C L MH374D L350-A L229D231D385B385C235B235C235D365C L245D245B365B L365C365B390D390D L229225235219215385C L MH375-A245365B IIM312M315M318
Vibratory Compactor
CS-653CS-643CP-563CCB-534CCB-534BCB-535BCB-634CB-634CCB-434BCB-434CCP-643CS-583CCP-653CS-573CCS-563C
Petroleum Package
TH31-E61TH35-E81
Mobile Hyd Power Unit
385C365C L385C L
Ripper Scarifier
140G130G12G16G
Wheel Tractor
650B651B651E660B631D631E631C641B666B615627621637641651657666623B621B633C657E657B633D639D627B637D637E
Hydraulic Control
183B
Vehicular Engine
D346D348D349
Track Loader
963973983941951C951B941B977K955K955L983B
Soil Compactor
815825C825B815B
Petroleum Transmission
TH31-E61TH35-E81CX31-P600
Ejector Truck
730CD400E II730C2 EJ740730
Wheel Dozer
834824B834B814B824C814
Landfill Compactor
836816826C826B816B
Compact Wheel Loader
910F910E
Wheel Loader
950B950E962L950M950L962M988B966D966C966E950GC936E924F924G928F938G938F962918F928G988994992920930936950962M Z950M Z950B/950E924GZ950 GC980B992D992B980C992C994D
Engine - Machine
3408
Challenger
657565C65B65E65D75D75C75E85C85E85D95E70C
Articulated Truck
725CD44B730C2D250E IID350E IID400E IID300E IID550B725C2730 EJECTOR730C725740730735 OEM735
Ripper
963988D10
Off-Highway Truck
D10R
Industrial Engine
3304330634123406D343D348D349D3463408BD333CD353CD353ED353DD330C
Wheel Scraper
666B633B633D621B657E657B637D639D627B627633666637657
Quarry Truck
777E775D773E771D772G770G
Truck
773G LRC775G775F772G OEM775E777D777G777F775G OEM769B770G OEM769D769C770G772G69D773E773D773G773F773G OEM773B769772770773777775G LRC
Logger
227
Tractor
772B772776776D768C768B
Gas Engine
G333CG3306
Bulldozer
824S834U834S8259SU10SU8S8U9C9U9S10C10S10U8A
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 4J-2506
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4J-2506
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4J-2506

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-2506

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 7.59
Inside Diameter (in): 0.299
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 109
View More
Compatible Models for part number 4J-2506

GENERATOR

SR4

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD45

TRUCK ENGINE

3408B 1673C 3306B 1674 1693 3408 3406 3306

FELLING HEAD

SAT420

INTEGRATED TOOLCARRIER

IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT18F

OFF HIGHWAY TRUCK

777G 777E 773GC 772 770 777 775 773

WINCH

59 58 59N 59L 58L

MOTOR GRADER

120H 16 120K 135H 163H 140K 140H 140G 130G 140K 2 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16G 140H NA 140 14E 12H 12G 12K 120 160K 160H 160G 12F 160H NA 12H ES 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 518 515 545

TRACK-TYPE TRACTOR

D10 D4D D6C D5 D10N D7F D8K D8L D8H D9G D9L D9N D9H

MARINE ENGINE

3304 3306 3412 3408 3406 D353E D353C D353D D330C 3408B D349 D346 D348 D343 D334 D333C

PIPELAYER

561C 583K 589 594H

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT223 SAT223T SAT323T SAT318TSC SAT422DB SAT318T

MINING EXCAVATOR

5110B 5130 5130B

FRONT SHOVEL

235C 385C 5080 5090B

EXCAVATOR

215B 215C 215D 375-A L 225B 225D 385C FS 385C L 219D 365C L MH 374D L 350-A L 229D 231D 385B 385C 235B 235C 235D 365C L 245D 245B 365B L 365C 365B 390D 390D L 229 225 235 219 215 385C L MH 375-A 245 365B II M312 M315 M318

VIBRATORY COMPACTOR

CS-653 CS-643 CP-563C CB-534C CB-534B CB-535B CB-634 CB-634C CB-434B CB-434C CP-643 CS-583C CP-653 CS-573C CS-563C

PETROLEUM PACKAGE

TH31-E61 TH35-E81

MOBILE HYD POWER UNIT

385C 365C L 385C L

RIPPER SCARIFIER

140G 130G 12G 16G

WHEEL TRACTOR

650B 651B 651E 660B 631D 631E 631C 641B 666B 615 627 621 637 641 651 657 666 623B 621B 633C 657E 657B 633D 639D 627B 637D 637E

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

963 973 983 941 951C 951B 941B 977K 955K 955L 983B

SOIL COMPACTOR

815 825C 825B 815B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

EJECTOR TRUCK

730C D400E II 730C2 EJ 740 730

WHEEL DOZER

834 824B 834B 814B 824C 814

LANDFILL COMPACTOR

836 816 826C 826B 816B

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

950B 950E 962L 950M 950L 962M 988B 966D 966C 966E 950GC 936E 924F 924G 928F 938G 938F 962 918F 928G 988 994 992 920 930 936 950 962M Z 950M Z 950B/950E 924GZ 950 GC 980B 992D 992B 980C 992C 994D

ENGINE - MACHINE

3408

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

ARTICULATED TRUCK

725C D44B 730C2 D250E II D350E II D400E II D300E II D550B 725C2 730 EJECTOR 730C 725 740 730 735 OEM 735

RIPPER

963 9 8 8D 10

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3304 3306 3412 3406 D343 D348 D349 D346 3408B D333C D353C D353E D353D D330C

WHEEL SCRAPER

666B 633B 633D 621B 657E 657B 637D 639D 627B 627 633 666 637 657

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

TRUCK

773G LRC 775G 775F 772G OEM 775E 777D 777G 777F 775G OEM 769B 770G OEM 769D 769C 770G 772G 69D 773E 773D 773G 773F 773G OEM 773B 769 772 770 773 777 775G LRC

LOGGER

227

TRACTOR

772B 772 776 776D 768C 768B

GAS ENGINE

G333C G3306

BULLDOZER

824S 834U 834S 825 9SU 10SU 8S 8U 9C 9U 9S 10C 10S 10U 8A

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert