NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-3984: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
505-3984: Bucket Tip
505-3984: Bucket Tip

Cat® Advansys™ 80 General Purpose Loader Bucket Tip

Brand: Cat

Product Images
505-3984: Bucket Tip
505-3984: Bucket Tip
505-3984: Bucket Tip
505-3984: Bucket Tip
505-3984: Bucket Tip
505-3984: Bucket Tip

Cat® Advansys™ 80 General Purpose Loader Bucket Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

General Purpose tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® teeth are symmetrical and are the baseline for other tip styles.

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Symmetric, top and bottom self-sharpening cavities
• Good strength, penetration and wear material

Applications:
• General excavation and loading
• Low to moderate impact and abrasion
• Moderate penetration

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

General Purpose tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® teeth are symmetrical and are the baseline for other tip styles.

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Symmetric, top and bottom self-sharpening cavities
• Good strength, penetration and wear material

Applications:
• General excavation and loading
• Low to moderate impact and abrasion
• Moderate penetration

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 10.22
Size: Advansys 80
Rear Width (mm): 109.6
Front Width (in): 1.929
Front Width (mm): 49
Shape: General Purpose
Rear Width (in): 4.315
Series: Advansys
Rear Height (mm): 114
Overall Length (mm): 259.6
Rear Height (in): 4.488
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 10.22
Size: Advansys 80
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Track Loader
953K963K963953
Excavator
324D L
Wheel Loader
950GC962H962G II950H962L962M Z950M962950950L962M950 GC950G II950M Z
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 505-3984
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-3984
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-3984

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

General Purpose tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® teeth are symmetrical and are the baseline for other tip styles.

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Symmetric, top and bottom self-sharpening cavities
• Good strength, penetration and wear material

Applications:
• General excavation and loading
• Low to moderate impact and abrasion
• Moderate penetration

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-3984

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 10.22
Size: Advansys 80
Rear Width (mm): 109.6
Front Width (in): 1.929
Front Width (mm): 49
Shape: General Purpose
Rear Width (in): 4.315
Series: Advansys
Rear Height (mm): 114
Overall Length (mm): 259.6
Rear Height (in): 4.488
View More
Compatible Models for part number 505-3984

BUCKET

BUCKET

TRACK LOADER

953K 963K 963 953

EXCAVATOR

324D L

WHEEL LOADER

950GC 962H 962G II 950H 962L 962M Z 950M 962 950 950L 962M 950 GC 950G II 950M Z

View More
Related parts
505-3980
505-3980: Bucket Tip
Contact Dealer
505-4086
505-4086: Bucket Tip
Contact Dealer
505-3981
505-3981: Bucket Tip
Contact Dealer
505-3982
505-3982: Bucket Tip
Contact Dealer
505-4081
505-4081: Bucket Tip
Contact Dealer
505-4083
505-4083: Bucket Tip
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert