Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •A80 Left-hand Bolt-on Corner Guard Adapter to fit a 32 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •A80 Left-hand Bolt-on Corner Guard Adapter to fit a 32 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH Corner
Type: Bolt-On Two Strap
Bevel Angle: 22.5
Material: Carbon Steel
Wear or Durability: Standard
Overall Length (in): 14.531
Hole Quantity: 2
Size: Advansys 80
Corner Kickout Angle: 2
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 100.1
Bottom Strap Length (mm): 0
Attachment Method: Bolt-On
Hole Spacing (mm): 101
Base Edge Thickness Class: 32
Bottom Strap Length (in): 0
Series: Advansys
Overall Length (mm): 369.1
Width (in): 3.941
Units of MeasureUSMetric
Position: LH Corner
Type: Bolt-On Two Strap
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Track Loader
963C953K963K963953
Wheel Loader
938G950GC962H962G II938G II950H950K962L962K962M Z950M962950950L962M950 GC950G II950M Z
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 505-4033
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-4033
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-4033
Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •A80 Left-hand Bolt-on Corner Guard Adapter to fit a 32 mm edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-4033
Units of Measure
USMetric
Position: LH Corner
Type: Bolt-On Two Strap
Bevel Angle: 22.5
Material: Carbon Steel
Wear or Durability: Standard
Overall Length (in): 14.531
Hole Quantity: 2
Size: Advansys 80
Corner Kickout Angle: 2
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 100.1
Bottom Strap Length (mm): 0
Attachment Method: Bolt-On
Hole Spacing (mm): 101
Base Edge Thickness Class: 32
Bottom Strap Length (in): 0
Series: Advansys
Overall Length (mm): 369.1
Width (in): 3.941
View More
Compatible Models for part number 505-4033
BUCKET
BUCKET
TRACK LOADER
963C 953K 963K 963 953
WHEEL LOADER
938G 950GC 962H 962G II 938G II 950H 950K 962L 962K 962M Z 950M 962 950 950L 962M 950 GC 950G II 950M Z
View More
Related parts
5P-8136: 1-8 Thread 101.6mm Long Plow Bolt
Contact Dealer
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Contact Dealer
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Contact Dealer
8J-2933: 1''-8 Cone Lock Nut
Contact Dealer
2J-5997: 1 1/4''-7 Cone Lock Nut
Contact Dealer
505-4032: Bucket Adapter
Contact Dealer
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Contact Dealer
505-4029: Bucket Adapter
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.