NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds512-3915: Base Edge Shroud
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds
512-3915: Base Edge Shroud
512-3915: Base Edge Shroud

Cat® D50A Shroud

Brand: Cat

Product Images
512-3915: Base Edge Shroud
512-3915: Base Edge Shroud
512-3915: Base Edge Shroud
512-3915: Base Edge Shroud
512-3915: Base Edge Shroud
512-3915: Base Edge Shroud

Cat® D50A Shroud

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Shrouds will protect the bucket from wear and increase productivity when excavating or loading. shrouds protects the cutting edge, side plates and bottom of the bucket. The lifetime of costly parts will increase and costs spent on maintenance will be much lower. Combi Wear Parts shrouds are easy to mount and dismount.

Attributes
• Low to moderate impact
• Maintains smooth floor
• Material: Steel Casting
• Hardened

Applications
Shrouds are used for Stockpiling, re-handling, and bank loading, Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat Shrouds will protect the bucket from wear and increase productivity when excavating or loading. shrouds protects the cutting edge, side plates and bottom of the bucket. The lifetime of costly parts will increase and costs spent on maintenance will be much lower. Combi Wear Parts shrouds are easy to mount and dismount.

Attributes
• Low to moderate impact
• Maintains smooth floor
• Material: Steel Casting
• Hardened

Applications
Shrouds are used for Stockpiling, re-handling, and bank loading, Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Abrasion Resistant Steel
Overall Length (mm): 457
Overall Width (mm): 405
Overall Height (mm): 179
Overall Length (in): 17.992
Overall Width (in): 15.945
Overall Height (in): 7.047
Position: Center
Bevel Angle: 35
Wear or Durability: Standard
Thickness (in): 2.48
Depth (mm): 457
Size: D50A
Thickness (mm): 63
Depth (in): 17.992
Width (mm): 405
Attachment Method: Durilock
Series: Durilock
Spade Angle: 0
Width (in): 15.945
Units of MeasureUSMetric
Material: Steel,Abrasion Resistant Steel
Overall Length (mm): 457
Overall Width (mm): 405
View More
Compatible Models
Compatible Models
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Load, Haul, Dump
R1700K
View More
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Warranty Information
Return Policy
Parts diagram for 512-3915
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 512-3915
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 512-3915

Description:
Cat Shrouds will protect the bucket from wear and increase productivity when excavating or loading. shrouds protects the cutting edge, side plates and bottom of the bucket. The lifetime of costly parts will increase and costs spent on maintenance will be much lower. Combi Wear Parts shrouds are easy to mount and dismount.

Attributes
• Low to moderate impact
• Maintains smooth floor
• Material: Steel Casting
• Hardened

Applications
Shrouds are used for Stockpiling, re-handling, and bank loading, Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 512-3915

Units of Measure

USMetric
Material: Steel,Abrasion Resistant Steel
Overall Length (mm): 457
Overall Width (mm): 405
Overall Height (mm): 179
Overall Length (in): 17.992
Overall Width (in): 15.945
Overall Height (in): 7.047
Position: Center
Bevel Angle: 35
Wear or Durability: Standard
Thickness (in): 2.48
Depth (mm): 457
Size: D50A
Thickness (mm): 63
Depth (in): 17.992
Width (mm): 405
Attachment Method: Durilock
Series: Durilock
Spade Angle: 0
Width (in): 15.945
View More
Compatible Models for part number 512-3915

LOAD HAUL DUMP

R1700G R1700 XE R3000H R2900 XE R2900 R1700 R2900G

LOAD, HAUL, DUMP

R1700K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert