Description: A Backflow Connector is a component in a Diesel Exhaust Fluid Pump that helps prevent fluid backflow from the pump to the storage tank. It is normally constructed of plastic material and aids in the prevention of contamination by allowing fluid to flow out of the pump while preventing it from returning.
Attributes: • Offers high durability and flexibility. • Provided with 4.5 Nm mounting torque to securely hold the connectors. • O rings are utilized on the connectors to provide a tight seal.
Applications: A Backflow Connector is used to prevent the fluid from flowing back in Diesel Exhaust Pump, widely used in Cat Powertrain, Motor Graders, Engine (Piston), Tree Harvester, Skid Steers, Excavators, Backhoe Loaders, Skidders, OEM Applications, Wheel Tractor-Scrapers, Scrapers, Truck, Articulated Trucks, Wheel Type Tractor, Compactors, Wheel Loaders, Track Loaders, Track Type Tractors, Aftertreatment, Paving Equipment, Engine-General Platform, Power Systems, Generator Set, Underground Mining, Drills, Pipelayer, and multiple telehandler configurations
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Backflow Connector is a component in a Diesel Exhaust Fluid Pump that helps prevent fluid backflow from the pump to the storage tank. It is normally constructed of plastic material and aids in the prevention of contamination by allowing fluid to flow out of the pump while preventing it from returning.
Attributes: • Offers high durability and flexibility. • Provided with 4.5 Nm mounting torque to securely hold the connectors. • O rings are utilized on the connectors to provide a tight seal.
Applications: A Backflow Connector is used to prevent the fluid from flowing back in Diesel Exhaust Pump, widely used in Cat Powertrain, Motor Graders, Engine (Piston), Tree Harvester, Skid Steers, Excavators, Backhoe Loaders, Skidders, OEM Applications, Wheel Tractor-Scrapers, Scrapers, Truck, Articulated Trucks, Wheel Type Tractor, Compactors, Wheel Loaders, Track Loaders, Track Type Tractors, Aftertreatment, Paving Equipment, Engine-General Platform, Power Systems, Generator Set, Underground Mining, Drills, Pipelayer, and multiple telehandler configurations
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 3.18
Outside Diameter (in): 1
Outside Diameter (mm): 25
Length (mm): 81
Material: Plastic,Polyamide Plastic
Overall Length (in): 3.12
Overall Length (mm): 81
Outer Diameter (in): 0.98
Outer Diameter (mm): 25
Weight (kg): 0.01
Weight (lb): 0.02
Units of MeasureUSMetric
Length (in): 3.18
Outside Diameter (in): 1
Outside Diameter (mm): 25
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
XQP115DE500C13 XQ375DE630XQ1140C7.1 GENXQ230C18C18 GEN SEXQ425XQ330XQP310XQP200
Reclaimer Mixer
RM400RM500B
Engine
C15C18C13BC7.1C9.3
Ejector Truck
730C730C2 EJ740
Cold Planer
PM620PM622PM312PM313PM310
Forest Products
OTHER
Road Reclaimer
RM400RM600RM500BRM500
Skid Steer Loader
270XE270
Wheel Feller Buncher
573D563D2570D2670D
Truck
772G OEM770G OEM770G772G
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Track-Type Loader
973
View More
Generator
XQ330LC51XX
Warranty Information
Return Policy
Parts diagram for 516-2663
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 516-2663
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 516-2663
Description: A Backflow Connector is a component in a Diesel Exhaust Fluid Pump that helps prevent fluid backflow from the pump to the storage tank. It is normally constructed of plastic material and aids in the prevention of contamination by allowing fluid to flow out of the pump while preventing it from returning.
Attributes: • Offers high durability and flexibility. • Provided with 4.5 Nm mounting torque to securely hold the connectors. • O rings are utilized on the connectors to provide a tight seal.
Applications: A Backflow Connector is used to prevent the fluid from flowing back in Diesel Exhaust Pump, widely used in Cat Powertrain, Motor Graders, Engine (Piston), Tree Harvester, Skid Steers, Excavators, Backhoe Loaders, Skidders, OEM Applications, Wheel Tractor-Scrapers, Scrapers, Truck, Articulated Trucks, Wheel Type Tractor, Compactors, Wheel Loaders, Track Loaders, Track Type Tractors, Aftertreatment, Paving Equipment, Engine-General Platform, Power Systems, Generator Set, Underground Mining, Drills, Pipelayer, and multiple telehandler configurations
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 516-2663
Units of Measure
USMetric
Length (in): 3.18
Outside Diameter (in): 1
Outside Diameter (mm): 25
Length (mm): 81
Material: Plastic,Polyamide Plastic
Overall Length (in): 3.12
Overall Length (mm): 81
Outer Diameter (in): 0.98
Outer Diameter (mm): 25
Weight (kg): 0.01
Weight (lb): 0.02
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
XQP115 DE500 C13 XQ375 DE630 XQ1140 C7.1 GEN XQ230 C18 C18 GEN SE XQ425 XQ330 XQP310 XQP200
RECLAIMER MIXER
RM400 RM500B
ENGINE
C15 C18 C13B C7.1 C9.3
EJECTOR TRUCK
730C 730C2 EJ 740
COLD PLANER
PM620 PM622 PM312 PM313 PM310
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM400 RM600 RM500B RM500
SKID STEER LOADER
270XE 270
WHEEL FELLER BUNCHER
573D 563D 2570D 2670D
TRUCK
772G OEM 770G OEM 770G 772G
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.