NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFiltersScreens522-8468: Hydraulic Tank Filter
Home
Filters & FluidsFiltersScreens
522-8468: Hydraulic Tank Filter
522-8468: Hydraulic Tank Filter

Cat® Filter (SEM)

Brand: Cat

Product Images
522-8468: Hydraulic Tank Filter
522-8468: Hydraulic Tank Filter
522-8468: Hydraulic Tank Filter
522-8468: Hydraulic Tank Filter
522-8468: Hydraulic Tank Filter

Cat® Filter (SEM)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Filters are uniquely designed to protect finely tuned engine components from harmful debris and contaminants.

Attributes:
• Filter
• Designed by Caterpillar to be an integrated component of your critical machine system.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Filters are uniquely designed to protect finely tuned engine components from harmful debris and contaminants.

Attributes:
• Filter
• Designed by Caterpillar to be an integrated component of your critical machine system.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 4.72
Outside Diameter (mm): 120
Overall Length (in): 21.93
Overall Length (mm): 557
Type: Not specified
Units of MeasureUSMetric
Outside Diameter (in): 4.72
Outside Diameter (mm): 120
Overall Length (in): 21.93
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 522-8468
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-8468
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-8468

Description:
Cat® Filters are uniquely designed to protect finely tuned engine components from harmful debris and contaminants.

Attributes:
• Filter
• Designed by Caterpillar to be an integrated component of your critical machine system.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-8468

Units of Measure

USMetric
Outside Diameter (in): 4.72
Outside Diameter (mm): 120
Overall Length (in): 21.93
Overall Length (mm): 557
Type: Not specified
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 522-8468

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert