NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFiltersScreens523-8449: Transmission Filter Screen
Home
Filters & FluidsFiltersScreens
523-8449: Transmission Filter Screen
523-8449: Transmission Filter Screen

Cat® Screen (SEM)

Brand: Cat

Product Images
523-8449: Transmission Filter Screen
523-8449: Transmission Filter Screen
523-8449: Transmission Filter Screen
523-8449: Transmission Filter Screen
523-8449: Transmission Filter Screen

Cat® Screen (SEM)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Screen for use as required across Cat product lines.

Attributes:
• Length: 416 mm (16.38 in)
• Outside Diameter: 94 mm (3.70 in)

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Screen for use as required across Cat product lines.

Attributes:
• Length: 416 mm (16.38 in)
• Outside Diameter: 94 mm (3.70 in)

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Not Specified
Length (mm): 416
Outside Diameter (mm): 94
Length (in): 16.38
Outside Diameter (in): 3.70
Units of MeasureUSMetric
Material: Not Specified
Length (mm): 416
Outside Diameter (mm): 94
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 523-8449
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
523-8449523-8449
522-8468522-8468
518-5260518-5260
View All Parts
Frequently bought together
523-8449
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
522-8468
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
518-5260
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
518-4406
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
540-2611
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
522-8465
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 523-8449
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 523-8449

Description:
Screen for use as required across Cat product lines.

Attributes:
• Length: 416 mm (16.38 in)
• Outside Diameter: 94 mm (3.70 in)

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 523-8449

Units of Measure

USMetric
Material: Not Specified
Length (mm): 416
Outside Diameter (mm): 94
Length (in): 16.38
Outside Diameter (in): 3.70
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 523-8449

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert