NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsHeaters559-5532: 676 V/6900 W Screed Heater Element
Home
Electrical & ElectronicsHeaters
559-5532: 676 V/6900 W Screed Heater Element
559-5532: 676 V/6900 W Screed Heater Element

Cat® 675 V/6900 W Screed Heater Element, L X W: 1205 X 327mm

Brand: Cat

Product Images
559-5532: 676 V/6900 W Screed Heater Element
559-5532: 676 V/6900 W Screed Heater Element
559-5532: 676 V/6900 W Screed Heater Element
559-5532: 676 V/6900 W Screed Heater Element
559-5532: 676 V/6900 W Screed Heater Element

Cat® 675 V/6900 W Screed Heater Element, L X W: 1205 X 327mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Screed heater part # 559-5532 is designed to heat the screed to prevent asphalt mix from sticking to the screed to deliver a smooth flow of asphalt mix from the hopper to the endgate. Improved design reduces water ingression into the heater chamber on certain Asphalt Screeds. New heater elements for the screed plates with improvements in sealing and wiring are being used on asphalt screeds. The new improved asphalt screeds eliminate trapped water from the main frames and the extenders. Eliminating trapped water improves the life of heating element and sensors.

Attributes:
• 675 Volt-6900 Watt Heater Element
• Length: 1205mm (47.4 in)
• Width: 327mm (12.8 in)
• Element Height: 6mm (0.24 in)
• Wire Length: 918mm (36.1 in)
• Connector: 3-position MS-3101

Application:
SE50V Asphalt Screed on AP500F, AP555F, AP600F, AP655F, SE50 V Asphalt Paver
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Screed heater part # 559-5532 is designed to heat the screed to prevent asphalt mix from sticking to the screed to deliver a smooth flow of asphalt mix from the hopper to the endgate. Improved design reduces water ingression into the heater chamber on certain Asphalt Screeds. New heater elements for the screed plates with improvements in sealing and wiring are being used on asphalt screeds. The new improved asphalt screeds eliminate trapped water from the main frames and the extenders. Eliminating trapped water improves the life of heating element and sensors.

Attributes:
• 675 Volt-6900 Watt Heater Element
• Length: 1205mm (47.4 in)
• Width: 327mm (12.8 in)
• Element Height: 6mm (0.24 in)
• Wire Length: 918mm (36.1 in)
• Connector: 3-position MS-3101

Application:
SE50V Asphalt Screed on AP500F, AP555F, AP600F, AP655F, SE50 V Asphalt Paver
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 3-Position MS-3100
Length (in): 47.4
Length (mm): 1205
Power (watts): 6900 W
Thickness (in): 0.24
Thickness (mm): 6
Voltage (volts): 675 V
Width (in): 12.8
Width (mm): 327
Wire Length (in): 36.1
Wire Length (mm): 918
Material: Alloy Mixed: Metal
Units of MeasureUSMetric
Connector Type: 3-Position MS-3100
Length (in): 47.4
Length (mm): 1205
View More
Compatible Models
Compatible Models
Asphalt Paver
AP600FAP655FAP500FAP555F
Asphalt Screed
SE50 V
View More
Asphalt Paver
AP600FAP655FAP500FAP555F
Warranty Information
Return Policy
Parts diagram for 559-5532
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 559-5532
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 559-5532

Description:
Screed heater part # 559-5532 is designed to heat the screed to prevent asphalt mix from sticking to the screed to deliver a smooth flow of asphalt mix from the hopper to the endgate. Improved design reduces water ingression into the heater chamber on certain Asphalt Screeds. New heater elements for the screed plates with improvements in sealing and wiring are being used on asphalt screeds. The new improved asphalt screeds eliminate trapped water from the main frames and the extenders. Eliminating trapped water improves the life of heating element and sensors.

Attributes:
• 675 Volt-6900 Watt Heater Element
• Length: 1205mm (47.4 in)
• Width: 327mm (12.8 in)
• Element Height: 6mm (0.24 in)
• Wire Length: 918mm (36.1 in)
• Connector: 3-position MS-3101

Application:
SE50V Asphalt Screed on AP500F, AP555F, AP600F, AP655F, SE50 V Asphalt Paver
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 559-5532

Units of Measure

USMetric
Connector Type: 3-Position MS-3100
Length (in): 47.4
Length (mm): 1205
Power (watts): 6900 W
Thickness (in): 0.24
Thickness (mm): 6
Voltage (volts): 675 V
Width (in): 12.8
Width (mm): 327
Wire Length (in): 36.1
Wire Length (mm): 918
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 559-5532

ASPHALT PAVER

AP600F AP655F AP500F AP555F

ASPHALT SCREED

SE50 V

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert