NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components572-0299: Link-Connecting
Home
DrivetrainOther Drivetrain ComponentsOther Drivetrain Components
572-0299: Link-Connecting
572-0299: Link-Connecting

Cat® Connecting Link (Tandem Drive chain)(240S)

Brand: Cat

Product Images
572-0299: Link-Connecting
572-0299: Link-Connecting
572-0299: Link-Connecting
572-0299: Link-Connecting
572-0299: Link-Connecting

Cat® Connecting Link (Tandem Drive chain)(240S)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 572-0299
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 572-0299

Description:
Connecting link for tandem drive chains.

Attributes:
• Hardened steel connecting link
• Pitch: 76 mm (3.00 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 572-0299

Units of Measure

USMetric
Material: Steel
Overall Height (in): 2.85
Overall Height (mm): 72
Overall Length (in): 5.85
Overall Length (mm): 149
Overall Width (in): Not specified
Overall Width (mm): Not specified
Pitch (in): 3.00
Pitch (mm): 76
View More
Compatible Models for part number 572-0299

MOTOR GRADER

24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert