NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components562-8118: 240S Roller 27 Links Drive Chain
Home
DrivetrainDriveshafts & JointsOther Driveshaft & Joint Components
562-8118: 240S Roller 27 Links Drive Chain
562-8118: 240S Roller 27 Links Drive Chain

Cat® Roller Chain for tandem drive connecting multiple axles or wheels to transmit power from the engine to the driven wheels

Brand: Cat

Product Images
562-8118: 240S Roller 27 Links Drive Chain
562-8118: 240S Roller 27 Links Drive Chain
562-8118: 240S Roller 27 Links Drive Chain
562-8118: 240S Roller 27 Links Drive Chain
562-8118: 240S Roller 27 Links Drive Chain

Cat® Roller Chain for tandem drive connecting multiple axles or wheels to transmit power from the engine to the driven wheels

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat chain assemblies are critical components in the powertrain systems of heavy-duty equipment. Used with tandem drive, modular rear axle drive systems to deliver more power from the engine to the ground. Chain assemblies transmit power from the final drive sprockets to the wheel spindles.

Attributes:
• Total Length: 55 Pitches
• Chain Pitch: 76.2 mm (3.00 in)
• Chain Width: 103.3 mm (4.06 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat chain assemblies are critical components in the powertrain systems of heavy-duty equipment. Used with tandem drive, modular rear axle drive systems to deliver more power from the engine to the ground. Chain assemblies transmit power from the final drive sprockets to the wheel spindles.

Attributes:
• Total Length: 55 Pitches
• Chain Pitch: 76.2 mm (3.00 in)
• Chain Width: 103.3 mm (4.06 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
ANSI Number: 240
Overall Length (mm): 4191
Pitch (mm): 76.2
Roller Width (mm): 47.35
Overall Length (in): 165
Pitch (in): 3.00
Roller Width (in): 1.86
Units of MeasureUSMetric
ANSI Number: 240
Overall Length (mm): 4191
Pitch (mm): 76.2
View More
Compatible Models
Compatible Models
Motor Grader
24M24
View More
Motor Grader
24M24
Warranty Information
Return Policy
Parts diagram for 562-8118
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert