This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 5K-9242
Units of Measure
USMetric
Type: Straight
Connector Type: -4 SAE Inverted Flare
Material Description: Plated Steel
Length (mm): 16
Thread: 7/16-24 (2X)
Hex Size (mm): 14
Length (in): 0.62
Hex Size (in): 0.53
Material: Alloy Brass
View More
Compatible Models for part number 5K-9242
INTEGRATED TOOLCARRIER
IT62G II IT62G IT38G II IT38H IT38G IT38F
MATERIAL HANDLER
MH3250 MH3260 MH3295
WINCH
528 55
WHEEL SKIDDER
518 528 518C 530B 528B
TRACK-TYPE TRACTOR
D6D SR D4H D5B D5H D5E D6E SR D6D D6E D7G D3 D5 D8K D8H D9H
330 L 345B II 349F LXE 349D L 320-A L 325-A FM L 325B L FM538 320-A S 320-A N 324D MH3295 375-A L 325-A 320D2 322B LN 374F L 390D 390F 320D L 325 LN 349E L 350-A 325C L 225B 225D 322B 322C 390D L 3101 385C FS 349E L VG 324E LN 330B L 330B LN 345B 345C 345D 320E L 320D2 GC 349F L 325B LN 385C L 325D L 330-A L 326D2 349D2 330 LN 352F-VG 323D2 L 325 L 320D LRR 365C L MH 330C L 326F L 374D L 312C L 350-A L 320B LL 326F 322-A 538 349D 324D L 350 L 330D L 322-A L 325C 349E 349F 352 UHD 340 352F 229 322B L 345B L 349 225 330-A L 325-A LN 330D MH 329D L 349D2 L 352 350 235 320C FM 324E L 320 374F 326 345C L 323 325-A L 329E L 320D RR 320-A 330 323D L 322 L 333 329D 330F L 329E 326D2 L 385B 385C 330-A 345D L 320N 329F L 330C LN 320B 320C 320D 320E 235B 235C 235D 365C L 395 325D MH 385C L MH 320B FM LL 375-A 320B S 330-A LN 320B N 330F 320B L 245 345B II MH 365B II 329D2 L 322C FM 245D 330C 245B 320D2 L 390F L 374 329D2 323F L 320 L 330C MH 365B L 345C MH 365C 326F LN 365B
VIBRATORY COMPACTOR
CS-653 CS-643 CP-643 CP-653
MOBILE HYD POWER UNIT
365C L 390F
WHEEL TRACTOR
613 613B
HYDRAULIC CONTROL
163 143 183B 153 141 140
TRACK LOADER
931
SOIL COMPACTOR
825H 825G 815F II 815 815B 815F 825G II
WHEEL DOZER
844 834G 834H 834B 814B 824H 824G 814F II 814F 814 854G 854K 824G II 844H
LANDFILL COMPACTOR
836 826G II 816F II 836H 836G 816 826G 826H 816B 816F
WHEEL LOADER
962 960F 972G 972H 988F II 986 980 950G II 988GC 950B 950E 950G 962H 950F 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 990 920 980G II 988B 988G 988H 988F 930 936 966D 966C 966F 966E G936 966H 966G 966R 950 930R 930T 966F II 962M Z 950M Z 950B/950E 990H 972G II 938G II 936E 936F 980B 992D 962G II 992C 980H 980G 992G 992K 938G 938F 938H 990 II 970F 966G II 950F II